Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RASE20-XL-N
Dimension table · Dimensions in mm | ||||||||||||||||||||||
Designation | Mass | Dimensions | Width across flats | Load carrying capacity Bearing | End cap1) | |||||||||||||||||
Basic load ratings | Fatigue limit load | |||||||||||||||||||||
Unit | Housing | Radial insert ball bearing | m | d | H | J | L | A | A1 | H1 | H2 | N | N1 | B1 | S1 | Q | d3 | W | dyn. | stat. | Cur | |
Cr | C0r | |||||||||||||||||||||
≈kg | max. | N | N | N | ||||||||||||||||||
RASE17-XL | ASE03 | GE17-XL-KRR-B | 0.5 | 17 | 30.2 | 95 | 125 | 30 | 18 | 10 | 57 | 11 | 19 | 37.4 | 23.5 | M6 | 28.4 | 3 | 10 100 | 4 750 | 241 | – |
RASE20-XL-FA1642) | ASE04 | GE20-XL-KRR-B-FA164 | 0.64 | 20 | 33.3 | 97 | 130 | 32 | 19 | 14.5 | 64 | 11 | 19 | 43.7 | 26.6 | Rp1/8 | 33 | 3 | 13 600 | 6 600 | 335 | – |
RASE20-XL-N | ASE04 | GE20-XL-KRR-B | 0.63 | 20 | 33.3 | 97 | 130 | 32 | 19 | 14.5 | 64 | 11 | 19 | 43.7 | 26.6 | Rp1/8 | 33 | 3 | 13 600 | 6 600 | 335 | KASK04 |
RASE25-XL-FA1642) | ASE05 | GE25-XL-KRR-B-FA164 | 0.75 | 25 | 36.5 | 103 | 130 | 36 | 21 | 14.5 | 70 | 11 | 19 | 44.5 | 27 | Rp1/8 | 37.5 | 3 | 14 900 | 7 800 | 395 | – |
RASE25-XL-N | ASE05 | GE25-XL-KRR-B | 0.75 | 25 | 36.5 | 103 | 130 | 36 | 21 | 14.5 | 70 | 11 | 19 | 44.5 | 27 | Rp1/8 | 37.5 | 3 | 14 900 | 7 800 | 395 | KASK05 |
RASE30-XL-FA1642) | ASE06 | GE30-XL-KRR-B-FA164 | 1.21 | 30 | 42.9 | 118 | 158 | 40 | 25 | 17 | 82 | 14 | 22 | 48.5 | 30.2 | Rp1/8 | 44 | 4 | 20 700 | 11 300 | 570 | – |
RASE30-XL-N | ASE06 | GE30-XL-KRR-B | 1.11 | 30 | 42.9 | 118 | 158 | 40 | 25 | 17 | 82 | 14 | 22 | 48.5 | 30.2 | Rp1/8 | 44 | 4 | 20 700 | 11 300 | 570 | KASK06 |
RASE35-XL-FA1642) | ASE07 | GE35-XL-KRR-B-FA164 | 1.66 | 35 | 47.6 | 126 | 163 | 45 | 27 | 19 | 93 | 14 | 21 | 51.3 | 32.5 | Rp1/8 | 55 | 5 | 27 500 | 15 300 | 770 | – |
RASE35-XL-N | ASE07 | GE35-XL-KRR-B | 1.69 | 35 | 47.6 | 126 | 163 | 45 | 27 | 19 | 93 | 14 | 21 | 51.3 | 32.5 | Rp1/8 | 55 | 5 | 27 500 | 15 300 | 770 | KASK07 |
RASE40-XL-FA1642) | ASE08 | GE40-XL-KRR-B-FA164 | 1.97 | 40 | 49.2 | 138 | 179 | 48 | 30 | 19 | 99 | 14 | 26 | 56.5 | 35.1 | Rp1/8 | 58 | 5 | 34 500 | 19 800 | 1 010 | – |
RASE40-XL-N | ASE08 | GE40-XL-KRR-B | 1.95 | 40 | 49.2 | 138 | 179 | 48 | 30 | 19 | 99 | 14 | 26 | 56.5 | 35.1 | Rp1/8 | 58 | 5 | 34 500 | 19 800 | 1 010 | KASK08 |
RASE45-XL | ASE09 | GE45-XL-KRR-B | 2.28 | 45 | 54 | 150 | 192 | 48 | 32 | 21.5 | 107 | 14 | 29 | 56.5 | 35.1 | M6 | 63 | 5 | 34 500 | 20 400 | 1 030 | – |
RASE50-XL-FA1642) | ASE10 | GE50-XL-KRR-B-FA164 | 2.82 | 50 | 57.2 | 158 | 200 | 54 | 34 | 21.5 | 115 | 18 | 23 | 62.8 | 38.2 | Rp1/8 | 69 | 5 | 37 500 | 23 200 | 1 180 | – |
RASE50-XL-N | ASE10 | GE50-XL-KRR-B | 2.8 | 50 | 57.2 | 158 | 200 | 54 | 34 | 21.5 | 115 | 18 | 23 | 62.8 | 38.2 | Rp1/8 | 69 | 5 | 37 500 | 23 200 | 1 180 | KASK10 |
RASE55-XL | ASE11 | GE55-XL-KRR-B | 3.4 | 55 | 63.5 | 176 | 222 | 60 | 35 | 22.5 | 124.5 | 18 | 30 | 71.4 | 43.6 | M6 | 76 | 5 | 46 000 | 29 000 | 1 480 | – |
RASE60-XL-FA1642) | ASE12 | GE60-XL-KRR-B-FA164 | 4.79 | 60 | 69.9 | 190 | 240 | 60 | 42 | 25 | 140 | 18 | 28 | 77.9 | 46.9 | Rp1/8 | 84 | 5 | 56 000 | 36 000 | 1 820 | – |
RASE60-XL-N | ASE12 | GE60-XL-KRR-B | 4.79 | 60 | 69.9 | 190 | 240 | 60 | 42 | 25 | 140 | 18 | 28 | 77.9 | 46.9 | Rp1/8 | 84 | 5 | 56 000 | 36 000 | 1 820 | KASK12 |
RASE65-214-XL3) | ASE14 | GE65-214-XL-KRR-B | 6.41 | 65 | 79.4 | 203 | 260 | 65 | 44 | 27.5 | 156 | 22 | 28 | 66 | 44.5 | Rp1/8 | 96 | 6 | 66 000 | 44 000 | 2 230 | – |
Dimension table · Dimensions in mm | |||||||||||||||||||||
Designation | Mass | Dimensions | Width across flats | Load carrying capacity Bearing | |||||||||||||||||
Basic load ratings | Fatigue limit load | ||||||||||||||||||||
Unit | Housing | Radial insert ball bearing | m | d | H | J | L | A | A1 | H1 | H2 | N | N1 | B1 | S1 | Q | d3 | W | dyn. | stat. | Cur |
Cr | C0r | ||||||||||||||||||||
≈kg | max. | N | N | N | |||||||||||||||||
RASE70-XL | ASE14 | GE70-XL-KRR-B | 6.15 | 70 | 79.4 | 203 | 260 | 65 | 44 | 27.5 | 156 | 22 | 28 | 66 | 44.5 | Rp1/8 | 96 | 6 | 66 000 | 44 000 | 2 230 |
RASE70-XL-FA1641) | ASE14 | GE70-XL-KRR-B-FA164 | 6.15 | 70 | 79.4 | 203 | 260 | 65 | 44 | 27.5 | 156 | 22 | 28 | 66 | 44.5 | Rp1/8 | 96 | 6 | 66 000 | 44 000 | 2 230 |
RASE75-XL | ASE15 | GE75-XL-KRR-B | 6.58 | 75 | 82.5 | 210 | 265 | 66 | 48 | 27.5 | 164 | 22 | 30 | 67 | 45.5 | M6 | 100 | 6 | 66 000 | 44 500 | 2 240 |
RASE75-XL-FA1641) | ASE15 | GE75-XL-KRR-B-FA164 | 7.65 | 75 | 82.5 | 210 | 265 | 66 | 48 | 27.5 | 164 | 22 | 30 | 67 | 45.5 | M6 | 100 | 6 | 66 000 | 44 500 | 2 240 |
RASE80-XL | ASE16 | GE80-XL-KRR-B | 8.65 | 80 | 89 | 232 | 290 | 78 | 55 | 30 | 175 | 26 | 34 | 70.7 | 47.3 | Rp1/8 | 108 | 6 | 76 000 | 54 000 | 2 600 |
RASE80-XL-AH01-FA1641) | ASE16 | GE80-XL-KRR-B-AH01-FA164 | 8.65 | 80 | 89 | 232 | 290 | 78 | 55 | 30 | 175 | 26 | 34 | 70.7 | 47.3 | Rp1/8 | 108 | 6 | 76 000 | 54 000 | 2 600 |
RASE90-XL | ASE18 | GE90-XL-KRR-B | 12.12 | 90 | 101.6 | 268 | 330 | 85 | 55 | 35 | 200 | 27 | 35 | 69.5 | 46.5 | M6 | 118 | 6 | 109 000 | 79 000 | 3 550 |
RASE90-XL-FA1641) | ASE18 | GE90-XL-KRR-B-FA164 | 12.12 | 90 | 101.6 | 268 | 330 | 85 | 55 | 35 | 200 | 27 | 35 | 69.5 | 46.5 | M6 | 118 | 6 | 109 000 | 79 000 | 3 550 |
RASE100-XL | ASE20 | GE100-XL-KRR-B | 15.85 | 100 | 115 | 308 | 380 | 95 | 62 | 40 | 225 | 30 | 38 | 75 | 49.5 | M6 | 132 | 6 | 130 000 | 93 000 | 4 000 |
RASE120-XL | ASE24 | GE120-XL-KRR-B | 26.52 | 120 | 135 | 358 | 440 | 105 | 70 | 45 | 265 | 33 | 41 | 81 | 52.5 | M6 | 152 | 6 | 165 000 | 131 000 | 5 100 |
Part Number
|
---|
RASE20-XL-N |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner diameter (mm) | Height (mm) | Length (mm) | Distance shaft axis (mm) | Height (base) (mm) | Width (base) (mm) | Width (head) (mm) | Locking collar total width (mm) | Distance of raceway to locking collar (mm) | Connection thread lubrication | Housing | Bearing designation | Distance fixing bore (mm) | Width (slot) (mm) | Length (slot) (mm) | Protecting cap | Basic dynamic load rating, radial (N) | Basic static load rating, radial (N) | RoHS Certificate | REACH Certificate | Weight per Unit (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.38 € | 1 | Available | 3 Days | 20 | 64 | 130 | 33.3 | 14.5 | 32 | 19 | 43.7 | 26.6 | M6 | ASE04 | GE20-XL-KRR-B | 97.5 | 11 | 19 | KASK04 | - | - | - | - | 0.63 |
Loading...
This page is Bearing housings / T-shape / interference fit / lubrication port / radial insert ball bearing / RASE, part number RASE20-XL-N.
You can find the detail information about specifications and dimensions on part number RASE20-XL-N.
Configure
Basic Attributes
Basic dynamic load rating, radial(N)
Basic static load rating, radial(N)
RoHS Certificate
REACH Certificate
Type
Inner diameter(mm)
Height(mm)
Length(mm)
Distance shaft axis(mm)
Height (base)(mm)
Width (base)(mm)
Width (head)(mm)
Locking collar total width(mm)
Distance of raceway to locking collar(mm)
Connection thread lubrication
Housing
Bearing designation
Distance fixing bore(mm)
Width (slot)(mm)
Length (slot)(mm)
Protecting cap
Weight per Unit(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RASE100-XL |
RASE120-XL |
RASE17-XL |
RASE25-XL-N |
RASE30-XL-N |
RASE35-XL-N |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner diameter (mm) | Height (mm) | Length (mm) | Distance shaft axis (mm) | Height (base) (mm) | Width (base) (mm) | Width (head) (mm) | Locking collar total width (mm) | Distance of raceway to locking collar (mm) | Connection thread lubrication | Housing | Bearing designation | Distance fixing bore (mm) | Width (slot) (mm) | Length (slot) (mm) | Protecting cap | Basic dynamic load rating, radial (N) | Basic static load rating, radial (N) | RoHS Certificate | REACH Certificate | Weight per Unit (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 4 Days | 100 | 225 | 380 | 115 | 40 | 95 | 62 | 75 | 49.5 | M6 | ASE20 | GE100-XL-KRR-B | 308 | 30 | 38 | - | - | - | Available | Available | 18.03 | |||
- | 1 | 4 Days | 120 | 265 | 440 | 135 | 45 | 105 | 70 | 81 | 52.5 | M6 | ASE24 | GE120-XL-KRR-B | 358 | 33 | 41 | - | - | - | Available | Available | 26.5 | |||
37.85 € | 1 | Available | 5 Days | 17 | 57 | 125 | 30.2 | 10 | 30 | 18 | 37.4 | 23.4 | M6 | ASE03 | GE17-XL-KRR-B | 95 | 11 | 19 | - | - | - | - | - | 0.44 | ||
31.02 € | 1 | Quote | 25 | 70 | 130 | 36.5 | 14.5 | 36 | 21 | 44.5 | 27 | M6 | ASE05 | GE25-XL-KRR-B | 102.5 | 11 | 19 | KASK05 | - | - | - | - | 0.75 | |||
- | 35.74 € | 1 | 7 Days | 30 | 82 | 158 | 42.9 | 17 | 40 | 25 | 48.5 | 30.2 | M6 | ASE06 | GE30-XL-KRR-B | 117.5 | 14 | 22 | KASK06 | - | - | - | - | 1.2 | ||
- | 39.52 € | 1 | Available | 3 Days | 35 | 93 | 163 | 47.6 | 19 | 45 | 27 | 51.3 | 32.5 | M6 | ASE07 | GE35-XL-KRR-B | 126 | 14 | 21 | KASK07 | - | - | - | - | 1.65 |