Radial insert ball bearings / single row / outer ring spherical / fixing screw / AYxx-NPP-B / INA (AY17-XL-NPP-B)

Radial insert ball bearings / single row / outer ring spherical / fixing screw / AYxx-NPP-B / INA AY17-XL-NPP-B
  • Volume Discount

Product Details:

Manufacturer part number: AY17-XL-NPP-B

Brand: INA

Price: 16.13

Delivery time: 7 Days


Technical Data:

Inner Diameter d: 17 φ

Outer Diameter D: 40 φ

Width B (or T): 22 mm

Basic Dynamic Load Rating: 10100 N

Maximum Allowable Rotational Speed: 22300 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AY17-XL-NPP-B

Part Number
AY17-XL-NPP-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)

16.13 €

1 7 Days 17402210100223004750

Loading...

  1. 1

Basic information

Load Direction Radial

This page is Radial insert ball bearings / single row / outer ring spherical / fixing screw / AYxx-NPP-B / INA, part number AY17-XL-NPP-B.
You can find the detail information about specifications and dimensions on part number AY17-XL-NPP-B.

Variation of this product

Part Number
AY12-XL-NPP-B
AY15-XL-NPP-B
AY20-XL-NPP-B
AY25-NPP
AY25-XL-NPP-B
AY30-XL-NPP-B
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)

15.48 €

1 12 Days 1240229800223004750

13.52 €

1 Available 3 Days 15402210100223004750

14.08 €

1 Available 3 Days 20472513600187006600
-

17.82 €

1 Available 3 Days 25522714000167007800

21.00 €

1 Available 5 Days 25522714000167007800

25.21 €

1 Available 5 Days 306230195001380011300

Tech Support