Radial insert ball bearings / single row / outer ring spherical / eccentric locking collar / inch / noise tested / GRA112-NPP-B-AS2 / V-FA106 / GRAxx-NPP-B-AS2 / V / INA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GRA112-NPP-B-AS2/V-FA106

Part Number
GRA112-NPP-B-AS2/V-FA106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 4 Days

Loading...

  1. 1

Basic information

Inner Diameter d(φ) 44.45 Outer Diameter D(φ) 85 Width B (or T)(mm) 43.8

This page is Radial insert ball bearings / single row / outer ring spherical / eccentric locking collar / inch / noise tested / GRA112-NPP-B-AS2 / V-FA106 / GRAxx-NPP-B-AS2 / V / INA, part number GRA112-NPP-B-AS2/V-FA106.
You can find the detail information about specifications and dimensions on part number GRA112-NPP-B-AS2/V-FA106.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360