Radial insert ball bearings / single row / outer ring spherical / fixing screw / GYExx-KRR-B / INA (GYE12-XL-KRR-B)

Radial insert ball bearings / single row / outer ring spherical / fixing screw / GYExx-KRR-B / INA GYE12-XL-KRR-B
  • Volume Discount

Product Details:

Manufacturer part number: GYE12-XL-KRR-B

Brand: INA

Price: 14.86

Delivery time: 3 Days


Technical Data:

Inner Diameter d: 12 φ

Outer Diameter D: 40 φ

Width B (or T): 27.4 mm

Basic Dynamic Load Rating: 9800 N

Maximum Allowable Rotational Speed: 22300 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GYE12-XL-KRR-B

Part Number
GYE12-XL-KRR-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
RoHS Certificate REACH Certificate Customs tariff — weight
(kg)

14.86 €

1 Available 3 Days 124027.4980022300Radial4750---

Loading...

  1. 1

This page is Radial insert ball bearings / single row / outer ring spherical / fixing screw / GYExx-KRR-B / INA, part number GYE12-XL-KRR-B.
You can find the detail information about specifications and dimensions on part number GYE12-XL-KRR-B.

Variation of this product

Part Number
GYE15-XL-KRR-B
GYE16-XL-KRR-B
GYE17-XL-KRR-B
GYE20-KRR-B-FA107
GYE20-XL-KRR-B
GYE25-KRR-B-FA107
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
RoHS Certificate REACH Certificate Customs tariff — weight
(kg)

15.02 €

1 Available 3 Days 154027.4980022300Radial4750---

15.17 €

1 Available 3 Days 164027.4980022300Radial4750---

20.68 €

1 Available 5 Days 174027.4980022300Radial4750---
-

20.78 €

1 Available 5 Days 204731-------

15.70 €

1 12 Days 2047311360018700Radial6600---
-

22.05 €

1 Available 5 Days 255234.1-------

Tech Support