Radial insert ball bearings / outer ring cylindrical / with steel adjusting ring / eccentric locking collar / P seals on both sides / PE / INA (PE25-XL)

Radial insert ball bearings / outer ring cylindrical / with steel adjusting ring / eccentric locking collar / P seals on both sides / PE / INA PE25-XL
  • Volume Discount

Product Details:

Manufacturer part number: PE25-XL

Brand: INA

Price: 33.18

Delivery time: 3 Days


Technical Data:

Inner Diameter d: 25 φ

Outer Diameter D: 62 φ

Width B (or T): 32 mm

Basic Dynamic Load Rating: 14000 N

Basic Load Rating Static Rating: 7800 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PE25-XL

Part Number
PE25-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating Static Rating
(N)
Customs tariff — weight
(kg)

33.18 €

1 Available 3 Days 2562321400078000.31

Loading...

  1. 1

Basic information

Load Direction Radial RoHS Certificate Available REACH Certificate Available

This page is Radial insert ball bearings / outer ring cylindrical / with steel adjusting ring / eccentric locking collar / P seals on both sides / PE / INA, part number PE25-XL.
You can find the detail information about specifications and dimensions on part number PE25-XL.

Variation of this product

Part Number
PE20-XL
PE30-XL
PE35-XL
PE40-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating Static Rating
(N)
Customs tariff — weight
(kg)

28.91 €

1 Available 3 Days 205531.51360066000.25

39.57 €

1 Available 3 Days 307237.219500113000.49

57.67 €

1 Available 4 Days 35804025500153000.63

53.48 €

1 Available 3 Days 409045.232500198000.9

Tech Support