Manufacturer part number: RAE40-XL-NPP-NR
Brand: INA
Price: 36.75 €
Delivery time: 7 Days
Inner Diameter d: 40 φ
Outer Diameter D: 80 φ
Width B (or T): 30.2 mm
Basic Dynamic Load Rating: 32500 N
Basic Load Rating Static Rating: 19800 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RAE40-XL-NPP-NR
Part Number
|
---|
RAE40-XL-NPP-NR |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Basic Load Rating Static Rating (N) | Width with mounting components B1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
36.75 € | 1 | 7 Days | 40 | 80 | 30.2 | 32500 | 19800 | 43.8 |
Loading...
Load Direction | Radial |
---|
This page is Radial insert ball bearings / outer ring cylindrical / eccentric locking collar / grooves in outer ring / P seals on both sides / RAExx-NPP-NR / INA, part number RAE40-XL-NPP-NR.
You can find the detail information about specifications and dimensions on part number RAE40-XL-NPP-NR.
Configure
Basic Attributes
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Width with mounting components B1(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RAE20-XL-NPP-NR |
RAE25-XL-NPP-NR |
RAE30-XL-NPP-NR |
RAE35-XL-NPP-NR |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Basic Load Rating Static Rating (N) | Width with mounting components B1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
16.57 € | 1 | Available | 3 Days | 20 | 47 | 21.4 | 12800 | 6600 | 31 | ||
17.91 € | 1 | Available | 3 Days | 25 | 52 | 21.4 | 14000 | 7800 | 31 | ||
24.93 € | 1 | 7 Days | 30 | 62 | 23.8 | 19500 | 11300 | 35.8 | |||
30.42 € | 1 | 12 Days | 35 | 72 | 25.4 | 25500 | 15300 | 39 |