Sealing rings GR, NBR elastomer, single lip, external steel reinforcement (GR4X8X2-C)

Sealing rings GR, NBR elastomer, single lip, external steel reinforcement GR4X8X2-C
  • Volume Discount

Product Details:

Manufacturer part number: GR4X8X2-C

Brand: INA

Price: 2.86

Delivery time: 3 Days


Technical Data:

Inner Diameter: 3.55 mm

Outer Diameter: 8.07 mm

Width: 2 mm

Weight per Unit: - kg

RoHS Certificate: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GR4X8X2-C

Part Number
GR4X8X2-C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Weight per Unit
(kg)
RoHS Certificate REACH Certificate

2.86 €

100 Available 3 Days 3.558.072---

Loading...

  1. 1

This page is Sealing rings GR, NBR elastomer, single lip, external steel reinforcement, part number GR4X8X2-C.
You can find the detail information about specifications and dimensions on part number GR4X8X2-C.

Variation of this product

Part Number
GR14X22X3-C
GR15X21X3-C
GR16X22X3-C
GR50X58X4-C
GR50X62X5-C
GR5X10X2-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Weight per Unit
(kg)
RoHS Certificate REACH Certificate

3.48 €

100 Available 3 Days 13.4522.083---

3.48 €

100 Available 3 Days 14.4521.083---

4.87 €

100 Available 5 Days 15.4522.083---

6.05 €

25 Available 3 Days 49.258.114---

8.39 €

100 Available 5 Days 49.262.115---

3.43 €

1 7 Days 4.4510.072---

Tech Support