Self-aligning ball bearings / double row / 112xx / wide inner rings / similar to DIN 630 / 112 / similar to DIN 630 / FAG (11204-TVH)

Self-aligning ball bearings / double row / 112xx / wide inner rings / similar to DIN 630 / 112 / similar to DIN 630 / FAG 11204-TVH
  • Volume Discount

Product Details:

Manufacturer part number: 11204-TVH

Brand: FAG

Price: 32.08

Delivery time: 3 Days


Technical Data:

Inner Diameter d: 20 φ

Outer Diameter D: 47 φ

Width B (or T): 14 mm

Basic Dynamic Load Rating: 10100 N

Maximum Allowable Rotational Speed: 18100 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

11204-TVH

Part Number
11204-TVH
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

32.08 €

1 Available 3 Days 20471410100181002600----

Loading...

  1. 1

Basic information

Load Direction Radial

This page is Self-aligning ball bearings / double row / 112xx / wide inner rings / similar to DIN 630 / 112 / similar to DIN 630 / FAG, part number 11204-TVH.
You can find the detail information about specifications and dimensions on part number 11204-TVH.

Variation of this product

Part Number
11205-TVH
11206-TVH
11207-TVH
11208-TVH
11209
11209-TVH
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

39.87 €

1 Available 5 Days 25521512300155003300----

45.68 €

1 Available 5 Days 30621615900131004650----

57.28 €

1 Available 5 Days 35721716000116005100----

58.95 €

1 Available 3 Days 40801819400101006500----
-

-

1 4 Days 4585582200093007300AvailableAvailable0.77kg

75.28 €

1 Available 5 Days 4585192200093007300----

Tech Support