Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1214-TVH-C3
Part Number
|
---|
1214-TVH-C3 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | - | 1 | 4 Days | 70 | 125 | 24 | 35000 | 6200 | Radial | 13800 | C3 | Available | Available | 1.32 | kg |
Loading...
This page is Self-aligning ball bearings / double row / 12xx, 12xx / internal clearance selectable / cage selectable / similar to DIN 630 / 12 / similar to DIN 630 / FAG, part number 1214-TVH-C3.
You can find the detail information about specifications and dimensions on part number 1214-TVH-C3.
Configure
Basic Attributes
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Load Direction
Bearing clearance identifier
RoHS Certificate
REACH Certificate
Customs tariff — weight
Customs tariff — weight unit
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1201-TVH-C3 |
1202-TVH |
1202-TVH-C3 |
1215-TVH |
1215-TVH-C3 |
1216-TVH |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 15.55 € | 1 | Available |
Same day
Stock | 12 | 32 | 10 | - | - | - | - | - | - | - | - | - | |
16.17 € | 1 | Available | 3 Days | 15 | 35 | 11 | 7700 | 23800 | Radial | 1750 | - | - | - | - | - | ||
- | 16.17 € | 1 | Available |
Same day
Stock | 15 | 35 | 11 | - | - | - | - | - | - | - | - | - | |
84.49 € | 1 | Available |
Same day
Stock | 75 | 130 | 25 | 39000 | 5700 | Radial | 15700 | - | - | - | - | - | ||
- | 84.49 € | 1 | Available |
Same day
Stock | 75 | 130 | 25 | - | - | - | - | - | - | - | - | - | |
88.05 € | 1 | Available |
Same day
Stock | 80 | 140 | 26 | 40000 | 5300 | Radial | 17000 | - | - | - | - | - |