Self-aligning ball bearings / double row / 13xx / internal clearance selectable / cage selectable / similar to DIN 630 / 13 / similar to DIN 630 / FAG (1315-M)

Self-aligning ball bearings / double row / 13xx / internal clearance selectable / cage selectable / similar to DIN 630 / 13 / similar to DIN 630 / FAG 1315-M
  • Volume Discount

Product Details:

Manufacturer part number: 1315-M

Brand: FAG

Price: 335.28

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 75 φ

Outer Diameter D: 160 φ

Width B (or T): 37 mm

Basic Dynamic Load Rating: 80000 N

Maximum Allowable Rotational Speed: 6700 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1315-M

Part Number
1315-M
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

335.28 €

1 Available 5 Days 7516037800006700Radial30000-----

Loading...

  1. 1

This page is Self-aligning ball bearings / double row / 13xx / internal clearance selectable / cage selectable / similar to DIN 630 / 13 / similar to DIN 630 / FAG, part number 1315-M.
You can find the detail information about specifications and dimensions on part number 1315-M.

Variation of this product

Part Number
1303
1303-C3
1304-TVH
1315-M-C3
1316-M
1316-M-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit
-

21.74 €

1 Available 3 Days 174714---------
-

24.71 €

1 Available 5 Days 174714---------

21.94 €

1 Available 3 Days 2052151270016100Radial3350-----
-

294.75 €

1 Available 3 Days 7516037800006700Radial30000C3AvailableAvailable3.65kg

318.15 €

1 Available 3 Days 8017039890006200Radial33000-----
-

331.40 €

1 Available 4 Days 8017039-4000--C3AvailableAvailable4.36kg

Tech Support