Self-aligning ball bearings / double row / 13xx-K, 13xx-K / C3 / tapered bore / cage selectable / similar to DIN 630 / 13xx-K / similar to DIN 630 / FAG (1317-K-M-C3)

Self-aligning ball bearings / double row / 13xx-K, 13xx-K / C3 / tapered bore / cage selectable / similar to DIN 630 / 13xx-K / similar to DIN 630 / FAG 1317-K-M-C3
  • Volume Discount

Product Details:

Manufacturer part number: 1317-K-M-C3

Brand: FAG

Price: 355.17

Delivery time: 3 Days


Technical Data:

Inner Diameter d: 85 φ

Outer Diameter D: 180 φ

Width B (or T): 41 mm

Basic Dynamic Load Rating: 99000 N

Maximum Allowable Rotational Speed: 5800 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1317-K-M-C3

Part Number
1317-K-M-C3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

355.17 €

1 Available 3 Days 8518041990005800Radial38000-----

Loading...

  1. 1

This page is Self-aligning ball bearings / double row / 13xx-K, 13xx-K / C3 / tapered bore / cage selectable / similar to DIN 630 / 13xx-K / similar to DIN 630 / FAG, part number 1317-K-M-C3.
You can find the detail information about specifications and dimensions on part number 1317-K-M-C3.

Variation of this product

Part Number
1308-K-TVH-C3
1309-K-TVH-C3
1310-K-TVH-C3
1318-K-M-C3
1319-K-M-C3
1320-K-M-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

46.55 €

1 Available 5 Days 409023300008600Radial9700-----

57.67 €

1 Available 5 Days 4510025385007500Radial12700-----

62.86 €

1 Available 3 Days 5011027420006900Radial14200-----

386.65 €

1 Available 3 Days 90190431090005500Radial43000-----

527.37 €

1 Available 5 Days 95200451340005100Radial51000-----
-

726.92 €

1 17 Days 10021547---------

Tech Support