Manufacturer part number: 2206-K-2RS-TVH-C3
Brand: FAG
Price: 32.62 €
Delivery time: 5 Days
Inner Diameter d: 30 φ
Outer Diameter D: 62 φ
Width B (or T): 20 mm
Basic Dynamic Load Rating: 15900 N
Maximum Allowable Rotational Speed: 6800 1/min
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2206-K-2RS-TVH-C3
Part Number
|
---|
2206-K-2RS-TVH-C3 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|
32.62 € | 1 | Available | 5 Days | 30 | 62 | 20 | 15900 | 6800 | 4650 |
Loading...
Load Direction | Radial |
---|
This page is Self-aligning ball bearings / double row / 22xx-K / 2RS / tapered bore 1:12 / 22xx-K2RS / similar to DIN 630 / FAG, part number 2206-K-2RS-TVH-C3.
You can find the detail information about specifications and dimensions on part number 2206-K-2RS-TVH-C3.
Configure
Basic Attributes
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2205-K-2RS-TVH-C3 |
2207-K-2RS-TVH-C3 |
2208-K-2RS-TVH-C3 |
2209-K-2RS-TVH-C3 |
2210-K-2RS-TVH-C3 |
2211-K-2RS-TVH-C3 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
26.54 € | 1 | Available | 3 Days | 25 | 52 | 18 | 12300 | 8100 | 3300 | ||
38.84 € | 1 | Available | 5 Days | 35 | 72 | 23 | 16000 | 5600 | 5100 | ||
43.88 € | 1 | Available | 5 Days | 40 | 80 | 23 | 19400 | 4950 | 6500 | ||
51.38 € | 1 | Available | 5 Days | 45 | 85 | 23 | 22000 | 4650 | 7300 | ||
57.28 € | 1 | Available | 5 Days | 50 | 90 | 23 | 22900 | 4250 | 8100 | ||
70.15 € | 1 | Available | 5 Days | 55 | 100 | 25 | 27000 | 3850 | 10000 |