Spherical roller bearings 213..-E1-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12 (21308-E1-XL-K)

Spherical roller bearings 213..-E1-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12 21308-E1-XL-K
  • Volume Discount

Product Details:

Manufacturer part number: 21308-E1-XL-K

Brand: FAG

Price: 84.95

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 40 mm

Outer Diameter D: 90 mm

Width B (or T): 23 mm

Rotational Speed: 9800 1/min

Basic Load Rating, Dynamic Rating: 109000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21308-E1-XL-K

Part Number
21308-E1-XL-K
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier

84.95 €

1 Available 5 Days 4090239800109000107000-

Loading...

  1. 1

This page is Spherical roller bearings 213..-E1-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12, part number 21308-E1-XL-K.
You can find the detail information about specifications and dimensions on part number 21308-E1-XL-K.

Variation of this product

Part Number
21307-E1-XL-K-TVPB
21308-E1-XL-K-C3
21308-E1-XL-K-TVPB
21308-E1-XL-K-TVPB-C3
21309-E1-XL-K
21309-E1-XL-K-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier

60.11 €

1 Available 3 Days 358021109008300074000-
-

84.95 €

1 Available 5 Days 409023---C3
-

84.95 €

1 Available 5 Days 409023----
-

84.95 €

1 Available 5 Days 409023---C3

70.85 €

1 Available 3 Days 45100259000129000130000-
-

92.96 €

1 Available 5 Days 4510025---C3

Tech Support