Manufacturer part number: 22334-BEA-XL-MB1
Brand: FAG
Price: Please contact the support for quotation
Delivery time: 4 Days
Inner Diameter d: 170 mm
Outer Diameter D: 360 mm
Width B (or T): 120 mm
Bearing clearance identifier: -
RoHS Certificate: Available
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22334-BEA-XL-MB1
Part Number
|
---|
22334-BEA-XL-MB1 |
Part Number | Minimum order quantity | Volume Discount | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit | |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | 4 Days | 170 | 360 | 120 | - | Available | Available | 59.07 | kg |
Loading...
This page is Spherical roller bearings 223..-BEA main dimensions to DIN 635-2, part number 22334-BEA-XL-MB1.
You can find the detail information about specifications and dimensions on part number 22334-BEA-XL-MB1.
Configure
Basic Attributes
Bearing clearance identifier
Type
Inner Diameter d(mm)
Outer Diameter D(mm)
Width B (or T)(mm)
RoHS Certificate
REACH Certificate
Customs tariff — weight
Customs tariff — weight unit
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22332-BEA-XL-MB1-C3 |
22334-BEA-XL-MB1-C3 |
22338-BEA-XL-MB1 |
22340-BEA-XL-K-MB1 |
22340-BEA-XL-MB1-C3 |
22344-BEA-XL-MB1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 4 Days | 160 | 340 | 114 | C3 | Available | Available | 50.6 | kg | ||
- | 1 | 4 Days | 170 | 360 | 120 | C3 | Available | Available | 59.07 | kg | ||
- | 1 | 4 Days | 190 | 400 | 132 | - | Available | Available | 80.02 | kg | ||
- | 1 | 4 Days | 200 | 420 | 138 | - | - | - | - | - | ||
- | 1 | 4 Days | 200 | 420 | 138 | C3 | Available | Available | 92.4 | kg | ||
- | 1 | 4 Days | 220 | 460 | 145 | - | Available | Available | 115.8 | kg |