Spherical roller bearings 230..-E1A-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12 (23026-E1A-XL-K-M)

Spherical roller bearings 230..-E1A-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12 23026-E1A-XL-K-M

Click on this image to zoom in.

Click on this image to zoom in.

  • Spherical roller bearings 230..-E1A-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12
  • Spherical roller bearings 230..-E1A-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12
  • Volume Discount

Product Details:

Manufacturer part number: 23026-E1A-XL-K-M

Brand: FAG

Price: 455.59

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 130 mm

Outer Diameter D: 200 mm

Width B (or T): 52 mm

Rotational Speed: 3600 1/min

Basic Load Rating, Dynamic Rating: 540000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23026-E1A-XL-K-M

Part Number
23026-E1A-XL-K-M
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier

455.59 €

1 Available 5 Days 130200523600540000730000-

Loading...

  1. 1

This page is Spherical roller bearings 230..-E1A-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12, part number 23026-E1A-XL-K-M.
You can find the detail information about specifications and dimensions on part number 23026-E1A-XL-K-M.

Variation of this product

Part Number
23024-E1A-XL-K-M
23024-E1A-XL-K-M-C3
23024-E1A-XL-K-M-C4
23026-E1A-XL-K-M-C3
23026-E1A-XL-K-M-C4
23028-E1A-XL-K-M
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier

273.89 €

1 Available 3 Days 120180463950430000580000-
-

273.89 €

1 Available 3 Days 12018046---C3
-

340.13 €

1 17 Days 12018046----
-

455.59 €

1 Available 5 Days 13020052---C3
-

430.93 €

1 17 Days 13020052----

401.75 €

1 Available 3 Days 140210533450570000800000-

Tech Support