Spherical roller bearings 230..-E1-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12 (23026-E1-XL-K-TVPB)

Spherical roller bearings 230..-E1-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12 23026-E1-XL-K-TVPB
  • Volume Discount

Product Details:

Manufacturer part number: 23026-E1-XL-K-TVPB

Brand: FAG

Price: 434.01

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 130 mm

Outer Diameter D: 200 mm

Width B (or T): 52 mm

Rotational Speed: 3600 1/min

Basic Load Rating, Dynamic Rating: 540000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23026-E1-XL-K-TVPB

Part Number
23026-E1-XL-K-TVPB
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier

434.01 €

1 Available 5 Days 130200523600540000730000-

Loading...

  1. 1

This page is Spherical roller bearings 230..-E1-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12, part number 23026-E1-XL-K-TVPB.
You can find the detail information about specifications and dimensions on part number 23026-E1-XL-K-TVPB.

Variation of this product

Part Number
23024-E1-XL-K-TVPB
23024-E1-XL-K-TVPB-C3
23026-E1-XL-K-TVPB-C3
23028-E1-XL-K-TVPB
23028-E1-XL-K-TVPB-C3
23030-E1-XL-K-TVPB
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier

261.02 €

1 Available 3 Days 120180463950430000580000-
-

342.55 €

1 Available 5 Days 12018046---C3
-

434.01 €

1 Available 5 Days 13020052---C3

382.66 €

1 Available 3 Days 140210533450570000800000-
-

502.20 €

1 Available 5 Days 14021053---C3

511.23 €

1 17 Days 150225563250630000880000-

Tech Support