Manufacturer part number: 23248-BEA-XL-K-MB1
Brand: FAG
Price: Please contact the support for quotation
Delivery time: 4 Days
Inner Diameter d: 240 mm
Outer Diameter D: 440 mm
Width B (or T): 160 mm
Rotational Speed: - 1/min
Basic Load Rating, Dynamic Rating: - N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23248-BEA-XL-K-MB1
Part Number
|
---|
23248-BEA-XL-K-MB1 |
Part Number | Related to | Minimum order quantity | Volume Discount | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 4 Days | 240 | 440 | 160 | - | - | - | - | - | - | - | - |
Loading...
This page is Spherical roller bearings 232..-BEA-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12, part number 23248-BEA-XL-K-MB1.
You can find the detail information about specifications and dimensions on part number 23248-BEA-XL-K-MB1.
Configure
Basic Attributes
Bearing clearance identifier
RoHS Certificate
REACH Certificate
Customs tariff — weight
Customs tariff — weight unit
Type
Inner Diameter d(mm)
Outer Diameter D(mm)
Width B (or T)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23244-BEA-XL-K-MB1 |
23248-BEA-XL-K-MB1-C3 |
23252-BEA-XL-K-MB1 |
23252-BEA-XL-K-MB1-C3 |
23256-BEA-XL-K-MB1 |
23256-BEA-XL-K-MB1-C3 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | - | 1 | 4 Days | 220 | 400 | 144 | - | - | - | - | - | - | - | - | ||
- | - | 1 | 4 Days | 240 | 440 | 160 | - | - | - | C3 | - | - | - | - | ||
- | 6,707.47 € | 1 | Available | 5 Days | 260 | 480 | 174 | - | - | - | - | - | - | - | - | |
- | 5,110.92 € | 1 | Available | 3 Days | 260 | 480 | 174 | - | - | - | C3 | - | - | - | - | |
6,449.82 € | 1 | Available | 3 Days | 280 | 500 | 176 | 1280 | 3550000 | 5200000 | - | - | - | - | - | ||
- | 8,464.61 € | 1 | Available | 5 Days | 280 | 500 | 176 | - | - | - | C3 | - | - | - | - |