Spherical roller bearings 232..-E1, main dimensions to DIN 635-2 (23218-E1-XL-TVPB)

Spherical roller bearings 232..-E1, main dimensions to DIN 635-2 23218-E1-XL-TVPB
  • Volume Discount

Product Details:

Manufacturer part number: 23218-E1-XL-TVPB

Brand: FAG

Price: 324.50

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 90 mm

Outer Diameter D: 160 mm

Width B (or T): 52.4 mm

Rotational Speed: 4250 1/min

Basic Load Rating, Dynamic Rating: 445000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23218-E1-XL-TVPB

Part Number
23218-E1-XL-TVPB
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier

324.50 €

1 Available 5 Days 9016052.44250445000520000-

Loading...

  1. 1

This page is Spherical roller bearings 232..-E1, main dimensions to DIN 635-2, part number 23218-E1-XL-TVPB.
You can find the detail information about specifications and dimensions on part number 23218-E1-XL-TVPB.

Variation of this product

Part Number
23218-E1-XL-TVPB-C3
23220-E1-XL-TVPB
23220-E1-XL-TVPB-C3
23220-E1-XL-TVPB-C4
23222-E1-XL-TVPB
23222-E1-XL-TVPB-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier
-

324.50 €

1 Available 5 Days 9016052.4---C3

306.31 €

1 Available 3 Days 10018060.3----
-

306.31 €

1 Available 3 Days 10018060.3---C3
-

422.37 €

1 Available 5 Days 10018060.3----

379.55 €

1 Available 3 Days 11020069.83250710000870000-
-

379.55 €

1 Available 3 Days 11020069.8---C3

Tech Support