Spherical roller bearings 232..-E1A-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12 (23222-E1A-XL-K-M)

Spherical roller bearings 232..-E1A-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12 23222-E1A-XL-K-M
  • Volume Discount

Product Details:

Manufacturer part number: 23222-E1A-XL-K-M

Brand: FAG

Price: 408.40

Delivery time: 3 Days


Technical Data:

Inner Diameter d: 110 mm

Outer Diameter D: 200 mm

Width B (or T): 69.8 mm

Rotational Speed: 3250 1/min

Basic Load Rating, Dynamic Rating: 710000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23222-E1A-XL-K-M

Part Number
23222-E1A-XL-K-M
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier

408.40 €

1 Available 3 Days 11020069.83250710000870000-

Loading...

  1. 1

This page is Spherical roller bearings 232..-E1A-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12, part number 23222-E1A-XL-K-M.
You can find the detail information about specifications and dimensions on part number 23222-E1A-XL-K-M.

Variation of this product

Part Number
23218-E1A-XL-K-M-C3
23220-E1A-XL-K-M
23220-E1A-XL-K-M-C3
23222-E1A-XL-K-M-C3
23224-E1A-XL-K-M
23224-E1A-XL-K-M-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier
-

348.40 €

1 Available 5 Days 9016052.4---C3

329.40 €

1 Available 3 Days 10018060.33750560000660000-
-

329.40 €

1 Available 3 Days 10018060.3---C3
-

535.99 €

1 Available 5 Days 11020069.8---C3

511.40 €

1 Available 3 Days 1202157630008200001020000-
-

511.40 €

1 Available 3 Days 12021576---C3

Tech Support