Angular contact ball bearings / contact angle 25° / adjusted / in pairs or sets / restricted tolerances / B70xx-C / FAG (B7001-C-T-P4S-UL)

Angular contact ball bearings / contact angle 25° / adjusted / in pairs or sets / restricted tolerances / B70xx-C / FAG B7001-C-T-P4S-UL
  • Volume Discount

Product Details:

Manufacturer part number: B7001-C-T-P4S-UL

Brand: FAG

Price: 128.65

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 12 φ

Outer Diameter D: 28 φ

Width B (or T): 8 mm

Basic Dynamic Load Rating: 4650 N

Load Direction: Radial


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B7001-C-T-P4S-UL

Part Number
B7001-C-T-P4S-UL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Load Direction Basic Load Rating Static Rating
(N)
Cage material

128.65 €

1 Available 5 Days 122884650Radial1830Laminated fabric cage

Loading...

  1. 1

Basic information

Bearing Ring Shape Ball Shield material and shape Open Type Number of Bearing Ring Rows Single Row

This page is Angular contact ball bearings / contact angle 25° / adjusted / in pairs or sets / restricted tolerances / B70xx-C / FAG, part number B7001-C-T-P4S-UL.
You can find the detail information about specifications and dimensions on part number B7001-C-T-P4S-UL.

Variation of this product

Part Number
B7000-C-T-P4S-UM
B7001-C-T-P4S-DBL
B7001-C-T-P4S-DUL
B7001-C-T-P4S-UM
B7002-C-T-P4S-DUL
B7002-C-T-P4S-DUM
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Load Direction Basic Load Rating Static Rating
(N)
Cage material
-

131.00 €

1 Available 5 Days 10268----
-

269.67 €

1 Available 5 Days 122816----
-

232.65 €

1 17 Days 122816----
-

132.76 €

1 Available 5 Days 12288----
-

276.13 €

1 Available 5 Days 153218----
-

284.35 €

1 Available 5 Days 153218----

Tech Support