Stud type track rollers KR, with axial guidance, gap seals on both sides, with nut and grease nipple, single packed (KR32-B-NMT)

Stud type track rollers KR, with axial guidance, gap seals on both sides, with nut and grease nipple, single packed KR32-B-NMT
  • Volume Discount

Product Details:

Manufacturer part number: KR32-B-NMT

Brand: INA

Price: 60.14

Delivery time: 5 Days


Technical Data:

Roller Outer Diameter D: 32 φ

Width: 40 mm

Inner Diameter: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KR32-B-NMT

Part Number
KR32-B-NMT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Width
(mm)
Inner Diameter
(mm)

60.14 €

1 Available 5 Days 324012

Loading...

  1. 1

This page is Stud type track rollers KR, with axial guidance, gap seals on both sides, with nut and grease nipple, single packed, part number KR32-B-NMT.
You can find the detail information about specifications and dimensions on part number KR32-B-NMT.

Variation of this product

Part Number
KR22-X-B-NMT
KR26-B-NMT
KR26-X-B-NMT
KR32-X-B-NMT
KR35-B-NMT
KR35-X-B-NMT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller Outer Diameter D
(φ)
Width
(mm)
Inner Diameter
(mm)

36.77 €

1 Available 3 Days 223610

35.18 €

1 Available 3 Days 263610

38.31 €

1 Available 3 Days 263610

48.78 €

1 Available 3 Days 324012

45.12 €

1 Available 3 Days 355216

54.11 €

1 Available 3 Days 355216

Tech Support