Stud type track rollers KR..-PP, with axial guidance, plastic axial plain washers on both sides, withnut and grease nipple, single packed (KR16-PP-A-NMT)

Stud type track rollers KR..-PP, with axial guidance, plastic axial plain washers on both sides, withnut and grease nipple, single packed KR16-PP-A-NMT
  • Volume Discount

Product Details:

Manufacturer part number: KR16-PP-A-NMT

Brand: INA

Price: 32.49

Delivery time: 3 Days


Technical Data:

Roller Outer Diameter D: 16 φ

Width: 28 mm

Inner Diameter: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KR16-PP-A-NMT

Part Number
KR16-PP-A-NMT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Width
(mm)
Inner Diameter
(mm)

32.49 €

1 Available 3 Days 16286

Loading...

  1. 1

This page is Stud type track rollers KR..-PP, with axial guidance, plastic axial plain washers on both sides, withnut and grease nipple, single packed, part number KR16-PP-A-NMT.
You can find the detail information about specifications and dimensions on part number KR16-PP-A-NMT.

Variation of this product

Part Number
KR16-SK-PP-A-NMT
KR16-X-PP-A-NMT
KR19-PP-A-NMT
KR19-SK-PP-A-NMT
KR19-X-PP-A-NMT
KR22-PP-A-NMT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller Outer Diameter D
(φ)
Width
(mm)
Inner Diameter
(mm)

36.98 €

1 Available 3 Days 16286

47.81 €

1 Available 5 Days 16286

34.15 €

1 Available 3 Days 19328

38.82 €

1 Available 3 Days 19328

37.25 €

1 Available 3 Days 19328

48.50 €

1 Available 5 Days 223610

Tech Support