Stud type track rollers KRE, full complement, with axial guidance, axial sliding washers on both sides, hexagon socket (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KRE16-SK

Part Number
KRE16-SK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

43.31 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Roller Outer Diameter D(φ) 16 Width(mm) 28 Inner Diameter(mm) 9

This page is Stud type track rollers KRE, full complement, with axial guidance, axial sliding washers on both sides, hexagon socket, part number KRE16-SK.
You can find the detail information about specifications and dimensions on part number KRE16-SK.

Tech Support