Stud type track rollers KRE, with axial guidance, gap seals on both sides (KRE19)

Stud type track rollers KRE, with axial guidance, gap seals on both sides KRE19
  • Volume Discount

Product Details:

Manufacturer part number: KRE19

Brand: INA

Price: 53.64

Delivery time: 5 Days


Technical Data:

Roller Outer Diameter D: 19 φ

Width: 32 mm

Inner Diameter: 11 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KRE19

Part Number
KRE19
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Width
(mm)
Inner Diameter
(mm)

53.64 €

1 Available 5 Days 193211

Loading...

  1. 1

This page is Stud type track rollers KRE, with axial guidance, gap seals on both sides, part number KRE19.
You can find the detail information about specifications and dimensions on part number KRE19.

Variation of this product

Part Number
KRE16
KRE22-B
KRE26-B
KRE30-B
KRE32-B
KRE35-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller Outer Diameter D
(φ)
Width
(mm)
Inner Diameter
(mm)

37.66 €

1 Available 3 Days 16289

58.53 €

1 Available 5 Days 223613

45.12 €

1 Available 3 Days 263613

66.25 €

1 Available 5 Days 304015

64.71 €

1 Available 3 Days 324015

94.23 €

1 Available 5 Days 355220

Tech Support