Stud type track rollers KRE..-PP, with axial guidance, with eccentric collar, plastic axial plain washers on both sides (KRE16-PP-A)

Stud type track rollers KRE..-PP, with axial guidance, with eccentric collar, plastic axial plain washers on both sides KRE16-PP-A
  • Volume Discount

Product Details:

Manufacturer part number: KRE16-PP-A

Brand: INA

Price: 39.20

Delivery time: 3 Days


Technical Data:

Roller Outer Diameter D: 16 φ

Width: 28 mm

Inner Diameter: 9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KRE16-PP-A

Part Number
KRE16-PP-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Width
(mm)
Inner Diameter
(mm)

39.20 €

1 Available 3 Days 16289

Loading...

  1. 1

This page is Stud type track rollers KRE..-PP, with axial guidance, with eccentric collar, plastic axial plain washers on both sides, part number KRE16-PP-A.
You can find the detail information about specifications and dimensions on part number KRE16-PP-A.

Variation of this product

Part Number
KRE19-PP-A
KRE22-PP-A
KRE26-PP-A
KRE30-PP-A
KRE32-PP-A
KRE35-PP-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller Outer Diameter D
(φ)
Width
(mm)
Inner Diameter
(mm)

40.97 €

1 Available 3 Days 193211

58.99 €

1 Available 5 Days 223613

45.71 €

1 Available 3 Days 263613

67.05 €

1 Available 5 Days 304015

81.22 €

1 Available 5 Days 324015

89.85 €

1 Available 5 Days 355220

Tech Support