Stud type track rollers KRV..-PP, with axial guidance, full complement needle roller set, plastic axial plain washers on both sides

Stud type track rollers KRV..-PP, with axial guidance, full complement needle roller set, plastic axial plain washers on both sides
  • Promotional pricing
  • Volume Discount
[Specifications]
・KRV Series
・Internal Diameter(mm): 6-30
・Outer Diameter(mm): 16-90
・Width(mm): 28-100

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KRV19-X-PP-A
KRV26-X-PP-A
KRV30-X-PP-A
KRV32-X-PP-A
KRV35-X-PP-A
KRV40-PP-A
KRV40-X-PP-A
KRV47-PP-A
KRV47-X-PP-A
KRV62-PP-A
KRV62-X-PP-A
KRV72-PP-A
KRV72-X-PP-A
KRV80-PP-A
KRV80-X-PP-A
KRV90-PP-A
KRV90-X-PP-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Width
(mm)
Inner Diameter
(mm)

46.02 €

28.99 €

1 Same day

Stock

19328

51.52 €

32.46 €

1 Same day

Stock

263610

61.30 €

38.62 €

1 Same day

Stock

304012

65.57 €

41.31 €

1 Same day

Stock

324012

73.50 €

46.31 €

1 Same day

Stock

355216

77.53 €

48.84 €

1 Same day

Stock

405818

85.37 €

53.78 €

1 Same day

Stock

405818

100.92 €

63.58 €

1 Same day

Stock

476620

111.05 €

69.96 €

1 Same day

Stock

476620

130.75 €

82.37 €

1 Available Same day

Stock

628024

143.43 €

90.36 €

1 Same day

Stock

628024

145.15 €

91.44 €

1 Available Same day

Stock

728024

160.13 €

100.88 €

1 Same day

Stock

728024

190.65 €

120.11 €

1 Same day

Stock

8010030

209.68 €

132.10 €

1 Same day

Stock

8010030

226.35 €

142.60 €

1 Available Same day

Stock

9010030

249.40 €

157.12 €

1 Available Same day

Stock

9010030

Loading...

  1. 1

Tech Support