Stud type track rollers KRV..-PP, with axial guidance, full complement needle roller set, plastic axial plain washers on both sides, with nut and grease nipple, single packed (KRV22-PP-A-NMT)

Stud type track rollers KRV..-PP, with axial guidance, full complement needle roller set, plastic axial plain washers on both sides, with nut and grease nipple, single packed KRV22-PP-A-NMT
  • Volume Discount

Product Details:

Manufacturer part number: KRV22-PP-A-NMT

Brand: INA

Price: 36.12

Delivery time: 3 Days


Technical Data:

Roller Outer Diameter D: 22 φ

Width: 36 mm

Inner Diameter: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KRV22-PP-A-NMT

Part Number
KRV22-PP-A-NMT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Width
(mm)
Inner Diameter
(mm)

36.12 €

1 Available 3 Days 223610

Loading...

  1. 1

This page is Stud type track rollers KRV..-PP, with axial guidance, full complement needle roller set, plastic axial plain washers on both sides, with nut and grease nipple, single packed, part number KRV22-PP-A-NMT.
You can find the detail information about specifications and dimensions on part number KRV22-PP-A-NMT.

Variation of this product

Part Number
KRV19-PP-A-NMT
KRV19-SK-PP-A-NMT
KRV19-X-PP-A-NMT
KRV22-X-PP-A-NMT
KRV26-PP-A-NMT
KRV26-X-PP-A-NMT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller Outer Diameter D
(φ)
Width
(mm)
Inner Diameter
(mm)

34.20 €

1 Available 3 Days 19328

52.35 €

1 Available 5 Days 19328

50.23 €

1 Available 5 Days 19328

39.42 €

1 Available 3 Days 223610

38.28 €

1 Available 3 Days 263610

56.16 €

1 Available 5 Days 263610

Tech Support