Stud type track rollers KRVE..-PP, with axial guidance, full complement needle roller set, plastic axial plain washers on both sides (KRVE35-PP-A)

Stud type track rollers KRVE..-PP, with axial guidance, full complement needle roller set, plastic axial plain washers on both sides KRVE35-PP-A
  • Volume Discount

Product Details:

Manufacturer part number: KRVE35-PP-A

Brand: INA

Price: 60.94

Delivery time: 3 Days


Technical Data:

Roller Outer Diameter D: 35 φ

Width: 52 mm

Inner Diameter: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KRVE35-PP-A

Part Number
KRVE35-PP-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Width
(mm)
Inner Diameter
(mm)

60.94 €

1 Available 3 Days 355220

Loading...

  1. 1

This page is Stud type track rollers KRVE..-PP, with axial guidance, full complement needle roller set, plastic axial plain washers on both sides, part number KRVE35-PP-A.
You can find the detail information about specifications and dimensions on part number KRVE35-PP-A.

Variation of this product

Part Number
KRVE26-PP-A
KRVE30-PP-A
KRVE32-PP-A
KRVE40-PP-A
KRVE47-PP-A
KRVE52-PP-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller Outer Diameter D
(φ)
Width
(mm)
Inner Diameter
(mm)

45.29 €

1 Available 3 Days 263613

52.65 €

1 Available 3 Days 304015

55.72 €

1 Available 3 Days 324015

69.42 €

1 Available 3 Days 405822

123.26 €

1 Available 5 Days 476624

126.14 €

1 Available 5 Days 526624

Tech Support