Stud type track rollers ZL52..-DRS, double row, lip seal on one side (ZL5205-DRS)

Stud type track rollers ZL52..-DRS, double row, lip seal on one side ZL5205-DRS
  • Volume Discount

Product Details:

Manufacturer part number: ZL5205-DRS

Brand: INA

Price: 89.86

Delivery time: 3 Days


Technical Data:

Roller Outer Diameter D: 62 φ

Width: 50.4 mm

Inner Diameter: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZL5205-DRS

Part Number
ZL5205-DRS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Width
(mm)
Inner Diameter
(mm)

89.86 €

1 Available 3 Days 6250.425

Loading...

  1. 1

This page is Stud type track rollers ZL52..-DRS, double row, lip seal on one side, part number ZL5205-DRS.
You can find the detail information about specifications and dimensions on part number ZL5205-DRS.

Variation of this product

Part Number
ZL5201-DRS
ZL5202-DRS
ZL5203-DRS
ZL5204-DRS
ZL5206-DRS
ZL5207-DRS
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller Outer Diameter D
(φ)
Width
(mm)
Inner Diameter
(mm)

68.77 €

1 17 Days 3533.214

71.92 €

1 12 Days 4036.216

69.72 €

1 Available 3 Days 4739.518

89.42 €

1 17 Days 5245.320

105.78 €

1 Available 3 Days 725930

130.15 €

1 Available 3 Days 8069.235

Tech Support