Take-up housing units RTUEY..-TV-VA, plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals (RTUEY20-TV-VA-HLA)

Take-up housing units RTUEY..-TV-VA, plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals RTUEY20-TV-VA-HLA
  • Volume Discount

Product Details:

Manufacturer part number: RTUEY20-TV-VA-HLA

Brand: INA

Price: 115.03

Delivery time: 5 Days


Technical Data:

Shaft Bore Dia. d: 20 mm

Outer Diameter: 99 mm

Width: 89 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RTUEY20-TV-VA-HLA

Part Number
RTUEY20-TV-VA-HLA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Outer Diameter
(mm)
Width
(mm)

115.03 €

1 Available 5 Days 209989

Loading...

  1. 1

This page is Take-up housing units RTUEY..-TV-VA, plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals, part number RTUEY20-TV-VA-HLA.
You can find the detail information about specifications and dimensions on part number RTUEY20-TV-VA-HLA.

Variation of this product

Part Number
RTUEY25-TV-VA-HLA
RTUEY30-TV-VA-HLA
RTUEY35-TV-VA-HLA
RTUEY40-TV-VA-HLA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Outer Diameter
(mm)
Width
(mm)

97.06 €

1 Available 3 Days 259989

158.03 €

1 Available 5 Days 30125102.5

162.72 €

1 17 Days 35125102.5

163.80 €

1 Available 3 Days 40140114

Tech Support