Withdrawal sleeves AH(X)30, main dimensions to DIN 5416, taper 1:12 (AH3032)

Withdrawal sleeves AH(X)30, main dimensions to DIN 5416, taper 1:12 AH3032
  • Volume Discount

Product Details:

Manufacturer part number: AH3032

Brand: FAG

Price: 171.52

Delivery time: 3 Days


Technical Data:

Inner diameter: 150 mm

Thread G: M170x3

Sleeve length B1: 77 mm

Bore diameter bearing d: 160 mm

Bearing overhang a1: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AH3032

Part Number
AH3032
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter
(mm)
Thread G Sleeve length B1
(mm)
Bore diameter bearing d
(mm)
Bearing overhang a1
(mm)
Thread length IG
(mm)
Thread oil connector G1 Distance oil connector a
(mm)
Thread depth oil connector IG1
(mm)
RoHS Certificate REACH Certificate Weight/Unit
(kg)

171.52 €

1 Available 3 Days 150M170x377160516------

Loading...

  1. 1

Basic information

Taper 1:12

This page is Withdrawal sleeves AH(X)30, main dimensions to DIN 5416, taper 1:12, part number AH3032.
You can find the detail information about specifications and dimensions on part number AH3032.

Variation of this product

Part Number
AH3034
AH3036
AH3038
AH3040
AH3044
AH3044-H
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter
(mm)
Thread G Sleeve length B1
(mm)
Bore diameter bearing d
(mm)
Bearing overhang a1
(mm)
Thread length IG
(mm)
Thread oil connector G1 Distance oil connector a
(mm)
Thread depth oil connector IG1
(mm)
RoHS Certificate REACH Certificate Weight/Unit
(kg)

243.72 €

1 17 Days 160M180x385170517------

267.03 €

1 Available 5 Days 170M190x392180617------

324.38 €

1 Available 5 Days 180Tr205X496190618------

361.23 €

1 17 Days 190Tr215X4102200619------

497.26 €

1 Available 3 Days 200Tr235X4111220620------

859.75 €

1 Available 5 Days 200Tr235X4111220620G1/88.512---

Tech Support