Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
AV3000-F03-4YOB-A |
AV3000-F03-5YOB-A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection Diameter | Flow Direction | Pressure Gauge | Size of Body | Pressure Unit | Bracket | Silencer | Coil rated voltage | Lead wire electrical entry | Protection circuit | Manual operation | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
152.40 € | 1 | 26 Days | G3/8 | [Standard Flow (Left to Right)] Flow Direction | No (No Pressure Port Plug) | 30 | Nameplate and pressure gauge units: MPa | None | Without built-in | 220 V AC / 230 V DC | Type Y DIN terminal (without connector) | None | Push-turn locking screwdriver-operated type | ||
152.40 € | 1 |
Same day
Stock | G3/8 | [Standard Flow (Left to Right)] Flow Direction | No (No Pressure Port Plug) | 30 | Nameplate and pressure gauge units: MPa | None | Without built-in | 24 V DC | Type Y DIN terminal (without connector) | None | Push-turn locking screwdriver-operated type |
Loading...
Regulator Unit Combination | Soft Start-Up Valve | Compressed Air Quality | General Dry Air | Max. Working Pressure(MPa) | 1 |
---|---|---|---|---|---|
CE compliant | Compatible |
Configure
Stock
Basic Attributes
Flow Direction
Coil rated voltage
Type
Connection Diameter
Pressure Gauge
Size of Body
Pressure Unit
Bracket
Silencer
Lead wire electrical entry
Protection circuit
Manual operation
Filter by CAD data type
Filter by standard shipping days
Optional Attributes