AV2000 / 3000 / 4000 / 5000-A, Soft Start-up Valve (Part Numbers - CAD Download)

AV2000 / 3000 / 4000 / 5000-A, Soft Start-up Valve
SMC soft start-up valve.
[Features]
· Start-up valves for a low-speed air supply which gradually raises the initial pressure in an air system and for quick exhausting by cutting off the air supply.
· Power Consumption: 0.35 W.
· Improved flow rate characteristics: Up to 2.3 times C [dm3/(s·bar)]: 9.2.
· Energy saving: No air flow when switching the main valve.
· Improved adjustment sensitivity with a low speed air supply.
· Features a built-in silencer to save on space and for less overall work.

(i)Remark

  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AV4000-N04-5DOB-Z-A

Part Number
AV4000-N04-5DOB-Z-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Diameter Flow Direction Pressure Gauge Size of Body Pressure Unit Bracket Silencer Coil rated voltage Lead wire electrical entry Protection circuit Manual operation

162.27 €

1 26 Days NPT1/2[Standard Flow (Left to Right)] Flow DirectionNo (No Pressure Port Plug)40Nameplate and pressure gauge units: psiNoneWithout built-in24 V DCType D DIN terminal (without connector)NonePush-turn locking screwdriver-operated type

Loading...

  1. 1

Basic information

Regulator Unit Combination Soft Start-Up Valve Compressed Air Quality General Dry Air Max. Working Pressure(MPa) 1
CE compliant Compatible

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360