Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AV3000-F03GS-5YZB-A
Part Number
|
---|
AV3000-F03GS-5YZB-A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection Diameter | Flow Direction | Pressure Gauge | Size of Body | Pressure Unit | Bracket | Silencer | Coil rated voltage | Lead wire electrical entry | Protection circuit | Manual operation | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
173.94 € | 1 | 26 Days | G3/8 | [Standard Flow (Left to Right)] Flow Direction | [With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator) | 30 | Nameplate and pressure gauge units: MPa | None | Built-in | 24 V DC | Type Y DIN terminal (with connector) | Indicator light, surge voltage suppressor | Push-turn locking screwdriver-operated type |
Loading...
Regulator Unit Combination | Soft Start-Up Valve | Compressed Air Quality | General Dry Air | Max. Working Pressure(MPa) | 1 |
---|---|---|---|---|---|
CE compliant | Compatible |
This page is AV2000 / 3000 / 4000 / 5000-A, Soft Start-up Valve, part number AV3000-F03GS-5YZB-A.
You can find the detail information about specifications and dimensions on part number AV3000-F03GS-5YZB-A.
Configure
Basic Attributes
Flow Direction
Pressure Gauge
Type
Connection Diameter
Size of Body
Pressure Unit
Bracket
Silencer
Coil rated voltage
Lead wire electrical entry
Protection circuit
Manual operation
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AV2000-02-5DB-A |
AV2000-02-5DZB-A |
AV2000-02-5DZC-A |
AV3000-F03S-5DB-A |
AV3000-F03S-5DZB-A |
AV3000-F03S-5YOB-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection Diameter | Flow Direction | Pressure Gauge | Size of Body | Pressure Unit | Bracket | Silencer | Coil rated voltage | Lead wire electrical entry | Protection circuit | Manual operation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
148.15 € | 1 | 4 Days | Rc1/4 | [Standard Flow (Left to Right)] Flow Direction | No (No Pressure Port Plug) | 20 | Nameplate and pressure gauge units: MPa | None | Without built-in | 24 V DC | Type D DIN terminal (with connector) | None | Push-turn locking screwdriver-operated type | ||
152.42 € | 1 | 4 Days | Rc1/4 | [Standard Flow (Left to Right)] Flow Direction | No (No Pressure Port Plug) | 20 | Nameplate and pressure gauge units: MPa | None | Without built-in | 24 V DC | Type D DIN terminal (with connector) | Indicator light, surge voltage suppressor | Push-turn locking screwdriver-operated type | ||
152.40 € | 1 | 26 Days | Rc1/4 | [Standard Flow (Left to Right)] Flow Direction | No (No Pressure Port Plug) | 20 | Nameplate and pressure gauge units: MPa | None | Without built-in | 24 V DC | Type D DIN terminal (with connector) | Indicator light, surge voltage suppressor | Push-turn locking hand-operated type | ||
157.35 € | 1 | 26 Days | G3/8 | [Standard Flow (Left to Right)] Flow Direction | No (No Pressure Port Plug) | 30 | Nameplate and pressure gauge units: MPa | None | Built-in | 24 V DC | Type D DIN terminal (with connector) | None | Push-turn locking screwdriver-operated type | ||
161.65 € | 1 | 26 Days | G3/8 | [Standard Flow (Left to Right)] Flow Direction | No (No Pressure Port Plug) | 30 | Nameplate and pressure gauge units: MPa | None | Built-in | 24 V DC | Type D DIN terminal (with connector) | Indicator light, surge voltage suppressor | Push-turn locking screwdriver-operated type | ||
157.35 € | 1 | 26 Days | G3/8 | [Standard Flow (Left to Right)] Flow Direction | No (No Pressure Port Plug) | 30 | Nameplate and pressure gauge units: MPa | None | Built-in | 24 V DC | Type Y DIN terminal (without connector) | None | Push-turn locking screwdriver-operated type |