Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VM120-F01-36A
2/3 Port Mechanical Valve VM100 Series product image
Piping | Side ported | Bottom ported | |||
---|---|---|---|---|---|
Applicable fluids | Air | ||||
Operating pressure range | -100 kPa to 1 MPa | ||||
Ambient and fluid temperature | -5 to 60°C (no freezing) | ||||
Flow rate characteristics | - | 1 (P) ⇒ 2 (A) | 2 (A) ⇒ 3 (R) | 1 (P) ⇒ 2 (A) | 2 (A) ⇒ 3 (R) |
C (dm3/ [s·bar]) | 0.6 | 0.5 | 0.5 | 0.45 | |
b | 0.2 | 0.15 | 0.2 | 0.15 | |
Cv | 0.11 | 0.1 | 0.11 | 0.1 | |
LubricationNote 1) | Not required | ||||
Port size | 1/8 (Rc, NPT, G) | M5 | |||
Weight (Basic) | 60 g | 67 g | |||
Bracket part numberNote 2) | VM1-B | - |
Note 1) Use turbine oil class 1 ISO VG32, if lubricated.
Note 2) Bracket can only be used with side mounting side ported type.
Model number example
Side Ported Structural Drawing
Bottom Ported Structural Drawing
Number | Part name | Material | Note | |
---|---|---|---|---|
1 | Valve main body | ZDC | White coated | |
2 | Plunger | Polyacetal | 2 port | Gray |
3 | Valve seat | PBT | 3 port | White |
4 | Valve | NBR | - | |
5 | Plunger retainer | Stainless steel | - | |
6 | Spring | Stainless steel | - | |
7 | Spring | Spring steel | - | |
8 | Hexagon socket head taper plug | Rolled steel | - |
(Unit: mm)
Side Ported (VM120-01-00A/VM130-01-00A/VM121-01-00A/VM131-01-00A) dimensional drawing
Model | L | A |
---|---|---|
VM120-01-00A | 32.5 | 7.5 |
VM130-01-00A | ||
VM121-01-00A | 28.5 | 3.5 |
VM131-01-00A |
F.O.F.* | 26 N |
---|---|
P.T. | 1.5 mm |
O.T. | 1.5 mm |
T.T. | 3 mm |
(Unit: mm)
Bottom Ported (VM122-M5-00A/VM132-M5-00A/VM123-M5-00A/VM133-M5-00A) dimensional drawing
Model | L | A |
---|---|---|
VM122-M5-00A | 32.5 | 7.5 |
VM132-M5-00A | ||
VM123-M5-00A | 28.5 | 3.5 |
VM133-M5-00A |
F.O.F.* | 26 N |
---|---|
P.T. | 1.5 mm |
O.T. | 1.5 mm |
T.T. | 3 mm |
Part Number
|
---|
VM120-F01-36A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Ports | No. of Positions | Switch Operation | Pipe Port Type | Nominal Pipe Thread Size | Plumbing Type and Direction | Mounting Method | Plunger Type | Rod Arm Type | Push Button Type | Suffix for indicator | Bracket option | Made to order specifications | Height of plunger | Suffix for actuator | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64.02 € | 1 | 26 Days | 2-Port | 2-position Normally Closed | Selector Knob with key | G | 1/8 | Direct side | Side | - | - | - | None | None | None | Long | None |
Loading...
Main Body Shape | Block Vertical Type | Effective Sectional Area(mm2) | 2.03 |
---|
This page is 2 / 3 Port Mechanical Valve VM100 Series, part number VM120-F01-36A.
You can find the detail information about specifications and dimensions on part number VM120-F01-36A.
Configure
Basic Attributes
Plunger Type
Rod Arm Type
Push Button Type
Type
Number of Ports
No. of Positions
Switch Operation
Pipe Port Type
Nominal Pipe Thread Size
Plumbing Type and Direction
Mounting Method
Suffix for indicator
Bracket option
Made to order specifications
Height of plunger
Suffix for actuator
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VM120-01-05A-B |
VM120-01-06A |
VM120-01-06SA |
VM120-N01-00A |
VM120-N01-06A |
VM120-N01-07A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Ports | No. of Positions | Switch Operation | Pipe Port Type | Nominal Pipe Thread Size | Plumbing Type and Direction | Mounting Method | Plunger Type | Rod Arm Type | Push Button Type | Suffix for indicator | Bracket option | Made to order specifications | Height of plunger | Suffix for actuator |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.77 € | 1 | 26 Days | 2-Port | 2-position Normally Closed | Plunger | Rc(R) | 1/8 | Direct side | Side | Straight | - | - | None | With Bracket | None | Long | None | ||
35.55 € | 1 | 26 Days | 2-Port | 2-position Normally Closed | Plunger | Rc(R) | 1/8 | Direct side | Side | Roller | - | - | None | None | None | Long | None | ||
37.18 € | 1 | 26 Days | 2-Port | 2-position Normally Closed | Plunger | Rc(R) | 1/8 | Direct side | Side | Roller | - | - | None | None | None | Long | Hard steel roller | ||
18.98 € | 1 | 26 Days | 2-Port | 2-position Normally Closed | Rod/Arm | NPT | 1/8 | Direct side | Side | - | Spring Rod | - | None | None | None | Long | None | ||
35.55 € | 1 | 26 Days | 2-Port | 2-position Normally Closed | Plunger | NPT | 1/8 | Direct side | Side | Roller | - | - | None | None | None | Long | None | ||
35.55 € | 1 | 26 Days | 2-Port | 2-position Normally Closed | Plunger | NPT | 1/8 | Direct side | Side | Cross Roller | - | - | None | None | None | Long | None |