2 / 3 Port Mechanical Valve VM100 Series (Part Numbers - CAD Download)

2 / 3 Port Mechanical Valve VM100 Series
2/3 Port Mechanical Valve VM100 Series with a variety of actuator types.
[Features]
· Compact size equivalent to a micro switch.
· Piping direction (side ported or bottom ported) can be selected.

(i)Remark

  • See catalog for specification details.
  •  
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VM130-01-34GA

2/3 Port Mechanical Valve VM100 Series Details

2/3 Port Mechanical Valve VM100 Series product image

2/3 Port Mechanical Valve VM100 Series product image

2/3 Port Mechanical Valve VM100 Series Specifications

PipingSide portedBottom ported
Applicable fluidsAir
Operating pressure range-100 kPa to 1 MPa
Ambient and fluid temperature-5 to 60°C (no freezing)
Flow rate characteristics-1 (P) ⇒ 2 (A)2 (A) ⇒ 3 (R)1 (P) ⇒ 2 (A)2 (A) ⇒ 3 (R)
C (dm3/ [s·bar])0.60.50.50.45
b0.20.150.20.15
Cv0.110.10.110.1
LubricationNote 1)Not required
Port size1/8 (Rc, NPT, G)M5
Weight (Basic)60 g67 g
Bracket part numberNote 2)VM1-B-

Note 1) Use turbine oil class 1 ISO VG32, if lubricated.
Note 2) Bracket can only be used with side mounting side ported type.

Model Number Notation

Model number example

Model number example

Structural drawing

Side Ported Structural Drawing

Side Ported Structural Drawing

Bottom Ported Structural Drawing

Bottom Ported Structural Drawing

NumberPart nameMaterialNote
1Valve main bodyZDCWhite coated
2PlungerPolyacetal2 portGray
3Valve seatPBT3 portWhite
4ValveNBR-
5Plunger retainerStainless steel-
6SpringStainless steel-
7SpringSpring steel-
8Hexagon socket head taper plugRolled steel-

2/3 Port Mechanical Valve VM100 Series Example Dimensions

Side Ported (VM120-01-00A/VM130-01-00A/VM121-01-00A/VM131-01-00A)

 

(Unit: mm)

 

Side Ported (VM120-01-00A/VM130-01-00A/VM121-01-00A/VM131-01-00A) dimensional drawing

Side Ported (VM120-01-00A/VM130-01-00A/VM121-01-00A/VM131-01-00A) dimensional drawing

ModelLA
VM120-01-00A32.57.5
VM130-01-00A
VM121-01-00A28.53.5
VM131-01-00A
F.O.F.*26 N
P.T.1.5 mm
O.T.1.5 mm
T.T.3 mm
  • *At 0.5 MPa

Bottom Ported (VM122-M5-00A/VM132-M5-00A/VM123-M5-00A/VM133-M5-00A)

 

(Unit: mm)

 

Bottom Ported (VM122-M5-00A/VM132-M5-00A/VM123-M5-00A/VM133-M5-00A) dimensional drawing

Bottom Ported (VM122-M5-00A/VM132-M5-00A/VM123-M5-00A/VM133-M5-00A) dimensional drawing

ModelLA
VM122-M5-00A32.57.5
VM132-M5-00A
VM123-M5-00A28.53.5
VM133-M5-00A
F.O.F.*26 N
P.T.1.5 mm
O.T.1.5 mm
T.T.3 mm
  • *At 0.5 MPa
Part Number
VM130-01-34GA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Ports No. of Positions Switch Operation Pipe Port Type Nominal Pipe Thread Size Plumbing Type and Direction Mounting Method Plunger Type Rod Arm Type Push Button Type Suffix for indicator Bracket option Made to order specifications Height of plunger Suffix for actuator

37.97 €

1 4 Days 3-Port[Select valve] Selector (2 Position)Selector KnobRc(R)1/8Direct sideSide---NoneNoneNoneLongColor of push button, selector: Green

Loading...

  1. 1

Basic information

Main Body Shape Block Vertical Type Effective Sectional Area(mm2) 2.03

This page is 2 / 3 Port Mechanical Valve VM100 Series, part number VM130-01-34GA.
You can find the detail information about specifications and dimensions on part number VM130-01-34GA.

Variation of this product

Part Number
VM120-01-05A-B
VM120-01-06A
VM120-01-06SA
VM130-01-34GA-B
VM130-01-34RA
VM130-01-34RA-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Ports No. of Positions Switch Operation Pipe Port Type Nominal Pipe Thread Size Plumbing Type and Direction Mounting Method Plunger Type Rod Arm Type Push Button Type Suffix for indicator Bracket option Made to order specifications Height of plunger Suffix for actuator

38.77 €

1 26 Days 2-Port2-position Normally ClosedPlungerRc(R)1/8Direct sideSideStraight--NoneWith BracketNoneLongNone

35.55 €

1 26 Days 2-Port2-position Normally ClosedPlungerRc(R)1/8Direct sideSideRoller--NoneNoneNoneLongNone

37.18 €

1 26 Days 2-Port2-position Normally ClosedPlungerRc(R)1/8Direct sideSideRoller--NoneNoneNoneLongHard steel roller

43.47 €

1 26 Days 3-Port-Selector KnobRc(R)1/8Direct sideSide---NoneWith BracketNoneLongColor of push button, selector: Green

37.97 €

1 4 Days 3-Port[Select valve] Selector (2 Position)Selector KnobRc(R)1/8Direct sideSide---NoneNoneNoneLongColor of push button, selector: Red

43.47 €

1 26 Days 3-Port-Selector KnobRc(R)1/8Direct sideSide---NoneWith BracketNoneLongColor of push button, selector: Red

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360