Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDQSB12-30DC-M9BW
Compact Cylinder, Standard Type, Double Acting, Single Rod CQS Series product image
Bore size (mm) | 12 | 16 | 20 | 25 | |
---|---|---|---|---|---|
Action | Double acting, single rod | ||||
Applicable fluids | Air | ||||
Lubrication | Not required (non-lube) | ||||
Proof pressure | 1.5 MPa | ||||
Maximum operating pressure | 1.0 MPa | ||||
Minimum operating pressure | 0.07 MPa | 0.05 MPa | |||
Ambient and fluid temperature | Without auto switch: -10°C to 70°C (No freezing) | ||||
With auto switch: -10°C to 60°C (No freezing) | |||||
Cushion | None, rubber bumper* | ||||
Rod-end thread | Female thread | ||||
Stroke length tolerance | Standard stroke: (0 to +1.0 mm) Long stroke: (0 to +1.4 mm)* | ||||
Piston speed | 50 to 500 mm/s | ||||
Allowable kinetic energy J | Standard type | 0.022 | 0.038 | 0.055 | 0.09 |
With rubber bumper | 0.043 | 0.075 | 0.11 | 0.18 |
Model number example
Indicator symbol | Specifications/contents |
---|---|
-X271 | Fluororubber seals |
-X525 | Long stroke of adjustable extension stroke cylinder (-XC8) |
-X526 | Long stroke of adjustable extension stroke cylinder (-XC9) |
-X1876 | With concave shape end boss on the cylinder tube head side |
Indicator symbol | Specifications/contents |
---|---|
-XB6 | Heat-resistant cylinder (-10 to 150°C) without an auto switch |
-XB7 | Cold-resistant cylinder (-40 to 70°C) without an auto switch |
-XB9 | Low speed cylinder (10 to 50 mm/s) |
-XB10 | Intermediate stroke (using exclusive body) |
-XB13 | Low speed cylinder (5 to 50 mm/s) |
-XC6 | Piston rod, retaining ring, rod-end nut made of stainless steel |
-XC8 | Adjustable stroke cylinder / Adjustable extension type |
-XC9 | Adjustable stroke cylinder / Adjustable retraction type |
-XC36 | With boss on rod side |
-XC85 | Grease for food processing equipment |
-XC92 | Dust-resistant actuator |
Compact Cylinder, Standard Type, Double Acting, Single Rod CQS Series Structural Drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Cylinder tube | Aluminum alloy | Hard anodized |
2 | Collar | Aluminum alloy | Anodized |
3 | Piston | Aluminum alloy | - |
4 | Piston rod | Stainless steel | - |
5 | Retaining ring | Carbon tool steel | Phosphate coated |
6 | Rod-end nut | Carbon steel | Zinc chromated |
7 | Spacer for switch type | Aluminum alloy | Chromated |
8 | Bumper A | Urethane | - |
9 | Bumper B | Urethane | - |
10 | Bottom plate | Aluminum alloy | Anodized |
11 | Collar | Aluminum alloy | Anodized |
12 | Bushing | Oil-impregnated sintered alloy | - |
13 | Wear ring | Resin | - |
14 | Magnet | - | - |
15 | Centering location ring | Aluminum alloy | Anodized |
*16 | Rod seal | NBR | - |
*17 | Piston seal | NBR | - |
*18 | Tube gasket | NBR | - |
Bore size (mm) | Order number | Content |
---|---|---|
12 | CQSB12-PS | Seal kit includes (16), (17) and (18) |
16 | CQSB16-PS | |
20 | CQSB20-PS | |
25 | CQSB25-PS |
Bore size (mm) | Order number | Content |
---|---|---|
12 | CQSB12-L-PS | Seal kit includes (16), (17) and (18) |
16 | CQSB16-L-PS | |
20 | CQSB20-L-PS | |
25 | CQSB25-L-PS |
Standard type (through-hole / both ends tapped common): CQSB/CDQSB dimensional drawing
(Unit: mm)
Bore size (mm) | B1 | C1 | H1 | Standard stroke | Long stroke | MM | X |
---|---|---|---|---|---|---|---|
L1 | L1 | ||||||
12 | 8 | 9 | 4 | 14 | 24 | M5 × 0.8 | 10.5 |
16 | 10 | 10 | 5 | 15.5 | 25.5 | M6 × 1.0 | 12 |
20 | 13 | 12 | 5 | 18.5 | 28.5 | M8 × 1.25 | 14 |
25 | 17 | 15 | 6 | 22.5 | 32.5 | M10 × 1.25 | 17.5 |
(Unit: mm)
Bore size (mm) | G | Th9 |
---|---|---|
12 | 1.5 | 15 (-0.043 to 0) |
16 | 1.5 | 20 (-0.052 to 0) |
20 | 2 | 13 (-0.043 to 0) |
25 | 2 | 15 (-0.043 to 0) |
(Unit: mm)
Bore size (mm) | Standard stroke range (mm) | Standard stroke | Long stroke range (mm) | Long stroke | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Without auto switch | With auto switch | With/without auto switch | ||||||||||||
A | B | F | L | A | B | F | L | A | B | F | L | |||
12 | 5 to 30 | 20.5 | 17 | 5 | 3.5 | 25.5 | 22 | 5 | 3.5 | 35 to 200 | 45.5 | 32 | 7.5 | 13.5 |
16 | 5 to 30 | 20.5 | 17 | 5 | 3.5 | 25.5 | 22 | 5 | 3.5 | 35 to 200 | 45.5 | 32 | 7.5 | 13.5 |
20 | 5 to 50 | 24 | 19.5 | 5.5 | 4.5 | 34 | 29.5 | 5.5 | 4.5 | 75 to 200 | 55.5 | 41 | 8 | 14.5 |
25 | 5 to 50 | 27.5 | 22.5 | 5.5 | 5 | 37.5 | 32.5 | 5.5 | 5 | 75 to 300 | 59 | 44 | 9 | 15 |
(Unit: mm)
Bore size (mm) | C | D | E | H | I | K | M | N | OA | OB | Q | RA | RB | T |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12 | 6 | 6 | 25 | M3 × 0.5 | 32 | 5 | 15.5 | 3.5 | M4 × 0.7 | 6.5 | 7.5 | 7 | 4 | 0.5 |
16 | 8 | 8 | 29 | M4 × 0.7 | 38 | 6 | 20 | 3.5 | M4 × 0.7 | 6.5 | 7.5 | 7 | 4 | 0.5 |
20 | 7 | 10 | 36 | M5 × 0.8 | 47 | 8 | 25.5 | 5.4 | M6 × 1.0 | 9 | 8 | 10 | 7 | 1 |
25 | 12 | 12 | 40 | M6 × 1.0 | 52 | 10 | 28 | 5.4 | M6 × 1.0 | 9 | 9 | 10 | 7 | 1 |
Part Number
|
---|
CDQSB12-30DC-M9BW |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Cushion | Operating Pressure (MPa) | Specifications | Stroke Type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
147.46 € | 1 | 6 Days | 12 | 30 | High rigidity / high precision high class guide | Standard | Rubber cushion | 0.07 to 1.0 | Built-in magnet | Standard stroke | M9BW | 0.5 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|
This page is Compact Cylinder, Standard Type, Double Acting, Single Rod CQS Series, part number CDQSB12-30DC-M9BW.
You can find the detail information about specifications and dimensions on part number CDQSB12-30DC-M9BW.
Configure
Basic Attributes
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Additional Function
Environment, Applications
Cushion
Operating Pressure(MPa)
Specifications
Stroke Type
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
Rod Tip Shape
Custom-made Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDQSB12-100DCM |
CDQSB12-105DCM |
CDQSB12-10D |
CDQSB12-30DCM |
CDQSB12-30DCM-M9PL |
CDQSB12-30DM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Cushion | Operating Pressure (MPa) | Specifications | Stroke Type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.21 € | 1 | 4 Days | 12 | 100 | High rigidity / high precision high class guide | Standard | Rubber cushion | 0.07 to 1.0 | Built-in magnet | Long stroke | Without switch | - | - | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | None | ||
55.42 € | 1 | 7 Days | 12 | 105 | High rigidity / high precision high class guide | Standard | Rubber cushion | 0.07 to 1.0 | Built-in magnet | Long stroke | Without switch | - | - | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | None | ||
29.69 € | 1 |
Same day
Stock | 12 | 10 | High rigidity / high precision high class guide | Standard | None | 0.07 to 1.0 | Built-in magnet | Standard stroke | Without switch | - | - | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | ||
48.69 € | 1 | 4 Days | 12 | 30 | High rigidity / high precision high class guide | Standard | Rubber cushion | 0.07 to 1.0 | Built-in magnet | Standard stroke | Without switch | - | - | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | None | ||
120.08 € | 1 | 26 Days | 12 | 30 | High rigidity / high precision high class guide | Standard | Rubber cushion | 0.07 to 1.0 | Built-in magnet | Standard stroke | M9P | 3 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | None | ||
44.60 € | 1 | 4 Days | 12 | 30 | High rigidity / high precision high class guide | Standard | None | 0.07 to 1.0 | Built-in magnet | Standard stroke | Without switch | - | - | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | None |