• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

C(D)QSW, Compact Cylinder, Double Acting, Double Rod (Part Numbers - CAD Download)

C(D)QSW, Compact Cylinder, Double Acting, Double Rod
Compact Cylinder, Standard Type, Double Acting, Double Rod that that is ideal for machine designs with small space requirements.
[Features]
· Square body shape that gives you flexibility for designing machines.
· 2-way basic mounting.
· Non-rotating rod with high non-rotating accuracy.

(i)Remark

  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CDQSWB16-20D

Part Number
CDQSWB16-20D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Cushion Operating Pressure
(MPa)
Specifications Body Options Auto Switch Lead Wire Length
(m)
Number of Switches Type of Mount Support Rod Tip Shape Custom-made Specifications Connector type

55.66 €

1 4 Days 1620StandardNone0.07 to 1.0Built-in magnet-Without switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone-

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Double rod Main Body Shape Plate Cylinder
Additional Function High rigidity / high precision high class guide

This page is C(D)QSW, Compact Cylinder, Double Acting, Double Rod, part number CDQSWB16-20D.
You can find the detail information about specifications and dimensions on part number CDQSWB16-20D.

Variation of this product

Part Number
CDQSWB12-10DCM-A93S
CDQSWB12-15D
CDQSWB12-15D-M9B
CDQSWB16-25D
CDQSWB16-25DM
CDQSWB16-30D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Cushion Operating Pressure
(MPa)
Specifications Body Options Auto Switch Lead Wire Length
(m)
Number of Switches Type of Mount Support Rod Tip Shape Custom-made Specifications Connector type

76.65 €

1 26 Days 1210StandardRubber cushion0.07 to 1.0Built-in magnet-A930.51Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone-

51.39 €

1 9 Days 1215StandardNone0.07 to 1.0Built-in magnet-Without switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone-

113.40 €

1 7 Days 1215StandardNone0.07 to 1.0Built-in magnet-M9B0.52Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone-

56.85 €

1 9 Days 1625StandardNone0.07 to 1.0Built-in magnet-Without switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone-

59.52 €

1 9 Days 1625StandardNone0.07 to 1.0Built-in magnet-Without switch--Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone-

57.47 €

1 9 Days 1630StandardNone0.07 to 1.0Built-in magnet-Without switch--Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone-

Tech Support