Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDQSWB20-10D
Part Number
|
---|
CDQSWB20-10D |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Operating Pressure (MPa) | Specifications | Body Options | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50.79 € | 1 | 9 Days | 20 | 10 | Standard | None | 0.05 to 1.0 | Built-in magnet | - | Without switch | - | - | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Double rod | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | High rigidity / high precision high class guide |
This page is C(D)QSW, Compact Cylinder, Double Acting, Double Rod, part number CDQSWB20-10D.
You can find the detail information about specifications and dimensions on part number CDQSWB20-10D.
Configure
Basic Attributes
Body Options
Lead Wire Length(m)
Number of Switches
Connector type
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Environment, Applications
Cushion
Operating Pressure(MPa)
Specifications
Auto Switch
Type of Mount Support
Rod Tip Shape
Custom-made Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDQSWB12-10DCM-A93S |
CDQSWB12-15D |
CDQSWB12-15D-M9B |
CDQSWB20-10DC |
CDQSWB20-10DCM |
CDQSWB20-15D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Operating Pressure (MPa) | Specifications | Body Options | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.65 € | 1 | 26 Days | 12 | 10 | Standard | Rubber cushion | 0.07 to 1.0 | Built-in magnet | - | A93 | 0.5 | 1 | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | None | - | ||
51.39 € | 1 | 9 Days | 12 | 15 | Standard | None | 0.07 to 1.0 | Built-in magnet | - | Without switch | - | - | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | - | ||
113.40 € | 1 | 7 Days | 12 | 15 | Standard | None | 0.07 to 1.0 | Built-in magnet | - | M9B | 0.5 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | - | ||
59.08 € | 1 | 9 Days | 20 | 10 | Standard | Rubber cushion | 0.05 to 1.0 | Built-in magnet | - | Without switch | - | - | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | - | ||
61.73 € | 1 | 7 Days | 20 | 10 | Standard | Rubber cushion | 0.05 to 1.0 | Built-in magnet | - | Without switch | - | - | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | None | - | ||
53.19 € | 1 | 9 Days | 20 | 15 | Standard | None | 0.05 to 1.0 | Built-in magnet | - | Without switch | - | - | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | - |