Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDQSB25-10T-A93VL
Part Number
|
---|
CDQSB25-10T-A93VL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Operating Pressure (MPa) | Specifications | Stroke Type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
87.47 € | 1 | 26 Days | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | 25 | 10 | High rigidity / high precision high class guide | 0.18 to 1.0 | Built-in magnet | - | A93V | 3 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | - |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder | Environment, Applications | Standard |
---|---|---|---|---|---|
Cushion | None |
Configure
Basic Attributes
Cylinder Operation Method
Stroke Type
Connector type
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Additional Function
Operating Pressure(MPa)
Specifications
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
Rod Tip Shape
Custom-made Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes