Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDQSB20-10S
Part Number
|
---|
CDQSB20-10S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Operating Pressure (MPa) | Specifications | Stroke Type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.92 € | 1 | 4 Days | Single Acting (Extruded) | 20 | 10 | High rigidity / high precision high class guide | 0.18 to 1.0 | Built-in magnet | - | Without switch | - | - | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | - |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder | Environment, Applications | Standard |
---|---|---|---|---|---|
Cushion | None |
This page is C(D)QS, Compact Cylinder, Single Acting, Single Rod, part number CDQSB20-10S.
You can find the detail information about specifications and dimensions on part number CDQSB20-10S.
Configure
Basic Attributes
Stroke Type
Lead Wire Length(m)
Number of Switches
Connector type
Type
Cylinder Operation Method
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Additional Function
Operating Pressure(MPa)
Specifications
Auto Switch
Type of Mount Support
Rod Tip Shape
Custom-made Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDQSB12-10S-M9PVSAPCS |
CDQSB12-10SM |
CDQSB12-10T |
CDQSB20-10SM |
CDQSB20-10T |
CDQSB20-10TM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Operating Pressure (MPa) | Specifications | Stroke Type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.52 € | 1 | 26 Days | Single Acting (Extruded) | 12 | 10 | High rigidity / high precision high class guide | 0.25 to 1.0 | Built-in magnet | - | M9PV | 0.5 | 1 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | M8-3 pin plug connector | ||
29.03 € | 1 | 7 Days | Single Acting (Extruded) | 12 | 10 | High rigidity / high precision high class guide | 0.25 to 1.0 | Built-in magnet | - | Without switch | - | - | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | None | - | ||
27.65 € | 1 | 4 Days | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | 12 | 10 | High rigidity / high precision high class guide | 0.25 to 1.0 | Built-in magnet | - | Without switch | - | - | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | - | ||
33.29 € | 1 | 7 Days | Single Acting (Extruded) | 20 | 10 | High rigidity / high precision high class guide | 0.18 to 1.0 | Built-in magnet | - | Without switch | - | - | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | None | - | ||
31.92 € | 1 | 4 Days | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | 20 | 10 | High rigidity / high precision high class guide | 0.18 to 1.0 | Built-in magnet | - | Without switch | - | - | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | - | ||
33.29 € | 1 | 7 Days | [Single-Action (Retraction)] Special Single-acting(Retracted by External Force) | 20 | 10 | High rigidity / high precision high class guide | 0.18 to 1.0 | Built-in magnet | - | Without switch | - | - | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | None | - |