Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDQSKB12-20D-M9N
Part Number
|
---|
CDQSKB12-20D-M9N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Body Options | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
117.85 € | 1 | 26 Days | 12 | 20 | 0.07 to 1.0 | Built-in magnet | - | M9N | 0.5 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | High rigidity / high precision high class guide / With rod detent function | Environment, Applications | Standard | Cushion | None |
Custom-made Specifications | None |
Configure
Basic Attributes
Body Options
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Operating Pressure(MPa)
Specifications
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
Rod Tip Shape
Filter by CAD data type
Filter by standard shipping days
Optional Attributes