Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDQSKL12-5D-M9PV
Part Number
|
---|
CDQSKL12-5D-M9PV |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Body Options | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
112.15 € | 1 | 26 Days | 12 | 5 | 0.07 to 1.0 | Built-in magnet | Standard (rod-end female thread) | M9PV | 0.5 | 2 | Foot type | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | High rigidity / high precision high class guide / With rod detent function | Environment, Applications | Standard | Cushion | None |
Custom-made Specifications | None |
This page is C(D)QSK, Compact Cylinder, Double Acting, Single Rod, Non-rotating, part number CDQSKL12-5D-M9PV.
You can find the detail information about specifications and dimensions on part number CDQSKL12-5D-M9PV.
Configure
Basic Attributes
Rod Tip Shape
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Operating Pressure(MPa)
Specifications
Body Options
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDQSKB12-10D-M9NV |
CDQSKB12-10DM |
CDQSKB12-15D |
CDQSKL16-10D |
CDQSKL16-10DM |
CDQSKL16-25D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Body Options | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
112.74 € | 1 | 26 Days | 12 | 10 | 0.07 to 1.0 | Built-in magnet | - | M9NV | 0.5 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | ||
42.74 € | 1 | 26 Days | 12 | 10 | 0.07 to 1.0 | Built-in magnet | - | Without switch | - | - | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | ||
47.77 € | 1 | 4 Days | 12 | 15 | 0.07 to 1.0 | Built-in magnet | - | Without switch | - | - | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | ||
53.19 € | 1 | 26 Days | 16 | 10 | 0.07 to 1.0 | Built-in magnet | - | Without switch | - | - | Foot | Female rod end | ||
54.65 € | 1 | 26 Days | 16 | 10 | 0.07 to 1.0 | Built-in magnet | - | Without switch | - | - | Foot | Male rod end | ||
65.52 € | 1 | 26 Days | 16 | 25 | 0.07 to 1.0 | Built-in magnet | - | Without switch | - | - | Foot | Female rod end |