Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDQSBS20-20DC-M9PSAPC
Part Number
|
---|
CDQSBS20-20DC-M9PSAPC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
134.37 € | 1 | 26 Days | 20 | 20 | 0.05 to 1.0 | Built-in magnet | M9P | 0.5 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | M8-3 pin plug connector |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | High rigidity / high precision high class guide | Environment, Applications | Standard | Cushion | Rubber cushion |
Body Options | Standard | Type | Anti-lateral load type |
This page is Compact Cylinder, Anti-Lateral Load Type CQS□S Series, part number CDQSBS20-20DC-M9PSAPC.
You can find the detail information about specifications and dimensions on part number CDQSBS20-20DC-M9PSAPC.
Configure
Basic Attributes
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Operating Pressure(MPa)
Specifications
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
Rod Tip Shape
Custom-made Specifications
Connector type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDQSBS16-15DC |
CDQSBS16-15DCM |
CDQSBS16-20DC-M9B |
CDQSBS20-20DCM |
CDQSBS20-20DCM-M9PSAPC |
CDQSBS20-25DC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.29 € | 1 | 7 Days | 16 | 15 | 0.07 to 1.0 | Built-in magnet | Without switch | - | - | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | - | ||
47.73 € | 1 | 7 Days | 16 | 15 | 0.07 to 1.0 | Built-in magnet | Without switch | - | - | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | None | - | ||
115.34 € | 1 | 26 Days | 16 | 20 | 0.07 to 1.0 | Built-in magnet | M9B | 0.5 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | - | ||
55.47 € | 1 | 7 Days | 20 | 20 | 0.05 to 1.0 | Built-in magnet | Without switch | - | - | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | None | - | ||
135.81 € | 1 | 26 Days | 20 | 20 | 0.05 to 1.0 | Built-in magnet | M9P | 0.5 (M8 3-pin plug connector) | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Male rod end | None | - | ||
55.42 € | 1 | 7 Days | 20 | 25 | 0.05 to 1.0 | Built-in magnet | Without switch | - | - | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | - |