Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MDUB25-100DMZ-M9BL
Part Number
|
---|
MDUB25-100DMZ-M9BL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | End Locking | Valves | Operating Pressure (MPa) | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
161.35 € | 1 | 26 Days | [Block Shape] Plate Cylinder | 25 | 100 | Standard | - | - | - | 0.05 to 0.7 | Built-in magnet | M Screw | M9B | 3 | 2 | Basic type | Male rod end | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Additional Function | Standard |
---|---|---|---|---|---|
Cushion | Rubber cushion | Custom-made Specifications | None |
This page is M(D)U Plate Cylinder, Double Acting, Single Rod w / Auto Switch Mounting Groove, part number MDUB25-100DMZ-M9BL.
You can find the detail information about specifications and dimensions on part number MDUB25-100DMZ-M9BL.
Configure
Basic Attributes
Main Body Shape
End Locking
Valves
Connector type
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Environment, Applications
Operating Pressure(MPa)
Specifications
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
Rod Tip Shape
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
20-MDUB40TF-40DZ |
20-MDUB63TF-25DZ |
MDUB25-100DMZ |
MDUB25-100DMZ-M9BWL |
MDUB25-100DZ |
MDUB25-100DZ-A93 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | End Locking | Valves | Operating Pressure (MPa) | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
103.71 € | 1 | 26 Days | [Block Shape] Plate Cylinder | 40 | 40 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | NA | NA | 0.05~0.7 | - | Built-in magnet | G | Without switch | - | - | Basic type | Female rod end | None | ||
146.31 € | 1 | 26 Days | [Block Shape] Plate Cylinder | 63 | 25 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | NA | NA | 0.05~0.7 | - | Built-in magnet | G | Without switch | - | - | Basic type | Female rod end | None | ||
94.69 € | 1 | 4 Days | [Block Shape] Plate Cylinder | 25 | 100 | Standard | - | - | - | 0.05 to 0.7 | Built-in magnet | M Screw | Without switch | - | - | Basic type | Male rod end | - | ||
167.08 € | 1 | 26 Days | [Block Shape] Plate Cylinder | 25 | 100 | Standard | - | - | - | 0.05 to 0.7 | Built-in magnet | M Screw | M9BW | 3 | 2 | Basic type | Male rod end | - | ||
94.69 € | 1 | 4 Days | [Block Shape] Plate Cylinder | 25 | 100 | Standard | - | - | - | 0.05 to 0.7 | Built-in magnet | M Screw | Without switch | - | - | Basic type | Female rod end | - | ||
133.03 € | 1 | 26 Days | [Block Shape] Plate Cylinder | 25 | 100 | Standard | - | - | - | 0.05 to 0.7 | Built-in magnet | M Screw | A93 | 0.5 | 2 | Basic type | Female rod end | - |