Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDQ2YA80-75DCMZ-M9BSAPCS
Part Number
|
---|
CDQ2YA80-75DCMZ-M9BSAPCS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Auto switch mounting slot | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
282.15 € | 1 | 26 Days | 80 | 75 | 0.01 to 0.7 | Built-in magnet | Rc | M9B | 0.5 (M8 3-pin plug connector) | 1 | Both ends tapped | Rod end male thread | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Low Speed | Cushion | Rubber cushion |
Body Options | Standard |
This page is Smooth Cylinder CQ2Y Series, part number CDQ2YA80-75DCMZ-M9BSAPCS.
You can find the detail information about specifications and dimensions on part number CDQ2YA80-75DCMZ-M9BSAPCS.
Configure
Basic Attributes
Auto switch mounting slot
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Operating Pressure(MPa)
Specifications
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
Rod Tip Shape
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDQ2YA100-10DCZ |
CDQ2YA100-30DCMZ |
CDQ2YA100-50DCZ |
CDQ2YA80-75DCZ |
CDQ2YA80TF-50DCZ |
CDQ2YA80TF-75DCMZ-M9BSAPCS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Auto switch mounting slot |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
227.81 € | 1 | 7 Days | 100 | 10 | 0.01 to 0.7 | Built-in magnet | Rc | Without switch | - | - | Both ends tapped | Rod end female thread | - | ||
266.89 € | 1 | 7 Days | 100 | 30 | 0.01 to 0.7 | Built-in magnet | Rc | Without switch | - | - | Both ends tapped | Male rod end | 4 surfaces | ||
278.29 € | 1 | 7 Days | 100 | 50 | 0.01 to 0.7 | Built-in magnet | Rc | Without switch | - | - | Both ends tapped | Rod end female thread | - | ||
234.53 € | 1 | 26 Days | 80 | 75 | 0.01 to 0.7 | Built-in magnet | Rc | Without switch | - | - | Both ends tapped | Rod end female thread | - | ||
226.42 € | 1 | 7 Days | 80 | 50 | 0.01 to 0.7 | Built-in magnet | G | Without switch | - | - | Both ends tapped | Rod end female thread | - | ||
282.13 € | 1 | 26 Days | 80 | 75 | 0.01 to 0.7 | Built-in magnet | G | M9B | 0.5 (M8 3-pin plug connector) | 1 | Both ends tapped | Rod end male thread | - |