Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDQ2YB80TF-45DCZ
Part Number
|
---|
CDQ2YB80TF-45DCZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Auto switch mounting slot | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
223.71 € | 1 | Quote | 80 | 45 | 0.01 to 0.7 | Built-in magnet | G | Without switch | - | - | Through-hole (standard) | Female rod end | 4 surfaces |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Low Speed | Cushion | Rubber cushion |
Body Options | Standard |
This page is Smooth Cylinder CQ2Y Series, part number CDQ2YB80TF-45DCZ.
You can find the detail information about specifications and dimensions on part number CDQ2YB80TF-45DCZ.
Configure
Basic Attributes
Lead Wire Length(m)
Number of Switches
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Operating Pressure(MPa)
Specifications
Port thread type
Auto Switch
Type of Mount Support
Rod Tip Shape
Auto switch mounting slot
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDQ2YA100-10DCZ |
CDQ2YA100-30DCMZ |
CDQ2YA100-50DCZ |
CDQ2YB80TF-50DCMZ |
CDQ2YB80TF-50DCZ |
CDQ2YB80TF-60DCZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Auto switch mounting slot |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
227.81 € | 1 | 7 Days | 100 | 10 | 0.01 to 0.7 | Built-in magnet | Rc | Without switch | - | - | Both ends tapped | Rod end female thread | - | ||
266.89 € | 1 | 7 Days | 100 | 30 | 0.01 to 0.7 | Built-in magnet | Rc | Without switch | - | - | Both ends tapped | Male rod end | 4 surfaces | ||
278.29 € | 1 | 7 Days | 100 | 50 | 0.01 to 0.7 | Built-in magnet | Rc | Without switch | - | - | Both ends tapped | Rod end female thread | - | ||
234.53 € | 1 | 7 Days | 80 | 50 | 0.01 to 0.7 | Built-in magnet | G | Without switch | - | - | Through-hole (standard) | Male rod end | 4 surfaces | ||
226.42 € | 1 | 9 Days | 80 | 50 | 0.01 to 0.7 | Built-in magnet | G | Without switch | - | - | Through-hole (standard) | Rod end female thread | - | ||
234.53 € | 1 | 7 Days | 80 | 60 | 0.01 to 0.7 | Built-in magnet | G | Without switch | - | - | Through-hole (standard) | Female rod end | 4 surfaces |