Bargain Hex Socket Head Set Screw, Unified Fine Enamel Set Cup Point - Black Oxide Coating, Package Sales【10 Pieces Per Package】 (IUNFK1/2-1-P)

Bargain Hex Socket Head Set Screw, Unified Fine Enamel Set Cup Point - Black Oxide Coating, Package Sales IUNFK1/2-1-P
  • Volume Discount

Product Details:

Manufacturer part number: IUNFK1/2-1-P

Brand: YFS

Price: 43.62

Delivery time: 8 Days


Technical Data:

Length L (inch): 1

Nominal of Thread (inch): 1/2


(i)Remark

  • The product shown in the image is a representative image only.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IUNFK1/2-1-P

Part Number
IUNFK1/2-1-P
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L (inch) Nominal of Thread (inch)

43.62 €

10 Pieces Per Package

1 pack Available 8 Days 11/2

Loading...

  1. 1

Basic information

Material SCM Surface Treatment Black Oxide Mounting Hole Shape Hex Socket
Tip Shape Cup Point Thread ridge Type Unify Fine UNF Sales Unit Box/Package
Application Standard

This page is Bargain Hex Socket Head Set Screw, Unified Fine Enamel Set Cup Point - Black Oxide Coating, Package Sales, part number IUNFK1/2-1-P.
You can find the detail information about specifications and dimensions on part number IUNFK1/2-1-P.

Variation of this product

Part Number
IUNFK1/2-1+1/2-P
IUNFK1/2-1/2-P
IUNFK1/2-2-P
IUNFK1/2-3/4-P
IUNFK1/4-1/2-P
IUNFK1/4-1/4-P
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Length L (inch) Nominal of Thread (inch)

91.32 €

10 Pieces Per Package

1 pack Available 8 Days 1 1/21/2

26.21 €

10 Pieces Per Package

1 pack Available 8 Days 1/21/2

121.74 €

10 Pieces Per Package

1 pack Available 8 Days 21/2

34.92 €

10 Pieces Per Package

1 pack Available 8 Days 3/41/2

5.82 €

10 Pieces Per Package

1 pack Available 8 Days 1/21/4

5.82 €

10 Pieces Per Package

1 pack Available 8 Days 1/41/4

Tech Support