Pneumatic positioning unit (Part Numbers - CAD Download)

Pneumatic positioning unit

Click on this image to zoom in.

Click on this image to zoom in.

  • ASP-490-31
  • ASP-1050-31
  • ASP-1750-40-I
  • Volume Discount
Positioning units are used to precisely position the workpiece carrier after stopping. When the positioning cylinder is extended, the workpiece carrier is centered with suitable locating pins and thus exactly positioned. Typically, the workpiece carrier is lifted by the positioning slightly from the conveyor belt and above pressed against a fixed stop. Thus, the workpiece carrier no longer rests on the conveyor belt and processes on the work piece can occur without vibration. The positioning units are supplied without accessories and have a receiving bore for the insertion of suitable locating pin. In many variants, the upper and lower position of the stop can be detected with inductive proximity switches or with magnetic field sensors (T-slot sensors).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ASP-1050-31
ASP-1750-40-I
ASP-490-31
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSStroke of the stop
(mm)
Query option position

299.30 €

1 Available 10 Days 1031-

983.47 €

1 Available 10 Days 1040inductive sensor

207.97 €

1 Available 10 Days 1031-

Loading...

  1. 1

Basic information

Material housing Aluminum, hard anodized Material piston rod Steel, stainless Connection Pneumatic connection: G 1/8 "
operating pressure 4 - 8

Tech Support