Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RB-LROEM0.25MBSJ
Part Number
|
---|
RB-LROEM0.25MBSJ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke S (mm) | Mounting Screw Nominal M | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Overall Length L (mm) | Equivalent Mass (kgf) | Max. Resisting Force Value (N) | With cap | Number of jam nuts | Stopper color | Compatible model | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
118.88 € | 1 | 6 Days | 10 | M14 | 14 | 5.9 | 92 | 4.4 to 88 | 960 | With cap | 3 pc. included | 1 pc. included | Low-speed type / standard type |
Loading...
Main Body, Related Components | Main Body | Structure | Adjustable Type | Orifice Type | Irregular Multi Orifice Type |
---|---|---|---|---|---|
Usage Environment | Standard | Max. Collision Velocity(m/s) | 1.2 | Min. Collision Velocity(m/s) | 0.08 |
Operating Temperature Range(°C) | -10 to 80 | Collision speed range(m/s) | 0.08 to 1.2 |
This page is Adjustable Shock Absorber Small Series RB-LROEM / RB-OEM Series, part number RB-LROEM0.25MBSJ.
You can find the detail information about specifications and dimensions on part number RB-LROEM0.25MBSJ.
Configure
Basic Attributes
Type
Stroke S(mm)
Nominal Mounting Screw [M]
Max. Absorbed Energy(J)
Overall Length L(mm)
Equivalent Mass(kgf)
Max. Resisting Force Value(N)
With cap
Number of jam nuts
Stopper color
Compatible model
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RB-LROEM0.1M |
RB-LROEM0.1MBS |
RB-LROEM0.25M |
RB-LROEM0.35MB |
RB-LROEM0.35MBS |
RB-LROEM0.5M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke S (mm) | Mounting Screw Nominal M | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Overall Length L (mm) | Equivalent Mass (kgf) | Max. Resisting Force Value (N) | With cap | Number of jam nuts | Stopper color | Compatible model |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
96.14 € | 1 | 6 Days | 7 | M10 | 10 | 3.8 | 57 | 5 to 90 | 880 | No | 2 pc. included | None | Low-speed type | ||
59.79 € | 1 | 6 Days | 7 | M10 | 10 | 3.8 | 67 | 5 to 90 | 880 | With cap | 2 pc. included | 1 pc. included | Low-speed type | ||
101.51 € | 1 | 6 Days | 10 | M14 | 14 | 5.9 | 82 | 4.4 to 88 | 960 | No | 2 pc. included | None | Low-speed type / standard type | ||
119.00 € | 1 | 6 Days | 12 | M16 | 16 | 16.6 | 111 | 5.5 to 264 | 1,960 | With cap | 2 pc. included | None | Low-speed type | ||
129.10 € | 1 | 6 Days | 12 | M16 | 16 | 16.6 | 111 | 5.5 to 264 | 1,960 | With cap | 2 pc. included | 1 pc. included | Low-speed type | ||
106.63 € | 1 | 6 Days | 12 | M20 | 20 | 29.4 | 98 | 6.0 to 348 | 3,440 | No | 2 pc. included | None | Low-speed type / standard type |